Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA-4X Thermostats for Heat Tracing Applications

HT-111 & HT-113 Series

Thermostats  | HT-111 & HT-113 Series

Thermostats

  • Adjustable Temperature Ranges
  • Rugged Die Cast Aluminum Enclosure
  • UL Listed, CSA Certified
  • Terminal Block Wiring
  • 22 Amp SPDT Switch Output
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The OMEGA™ HT-110 series was designed to meet the demanding temperature requirements of the power and process industries. The NEMA-4X gasketed, die cast aluminum epoxy coated enclosure is weather tight and corrosion resistant. The externally calibrated, tamper resistant adjustment dial is calibrated in degrees Fahrenheit and Celsius and allows easy access for temperature control settings.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HT-113
Consult Sales  
Availability: 
 
 
-10 to 60°C (14-140°F) temperature range thermostat
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.