Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

HANI Temperature Sensor for Metal Tanks

HTS-HANI-TANK-M

HANI Temperature Sensor for Metal Tanks | HTS-HANI-TANK-M

HANI Temperature Sensor for Metal Tanks

  • Non-invasive temperature measurement
  • Mounts to outside of tank, measures fluid inside of tank
  • Accuracy comparable to an invasive sensor, ±0.5°C
  • Designed for tanks 2 feet in diameter or larger
Hybrid Temperature Sensors - View related products

Description

Non-Invasive Operation


The HANI™ Tank Sensor never comes into contact with the process media inside of the tank. There is no risk of buildup, sensor wear or breakage from agitators, mixers, or corrosive abrasive liquids.


High Accuracy & Fast Response Times


Performs like an invasive sensor.


Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.


Accuracy for metal tanks with fluid flowing:


Stainless Steel:±0.9℉ (±0.5 °C)
Other Metals:±1.8℉ (±1.0 °C)

Ease of Installation

  • No drilling
  • No cutting
  • No downtime

Omega’s innovative design makes sensor installation easy. Unlike invasive sensors, HANI™ Tank Sensor mounts to the outside of a metal tank and reads the temperature of the process media inside of the tank.


Works on most tank sizes and materials


The HANI™ Tank Sensor is designed for use on any metal tank 2 feet in diameter or larger. It arrives factory set for stainless steel tank walls, with additional materials selectable through Omega’s free SYNC software.


Common Applications:


New and retrofitting existing systems


Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Tank Sensor.


Verify existing invasive sensors


With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Tank Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.





weigh3-uf

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HANI-B-TANK-M-MA
AUD1,177.20
Availability: 1 week
 
0 to 100°C, 4-20 mA, Metal Tanks
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.