Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

LCEC

Minibeam Load Cell Beam Load Cell | LCEC

Minibeam Load Cell Beam Load Cell

AUD795.00 LCEC-1K

  • Premium Temperature Compensation
    0.0008%/°F
  • Low Profile
  • Waterproof, Corrosion Resistant
  • Environmentally Sealed
  • Calibrated in Compression
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Model LCEC load cells are designed to operate in all weather or wet industrial environments. Their low profile and high side load capability simplify mechanical installation considerations. Their weather sealing, high precision and repeatability make them ideally suited for rugged industrial applications such as testing, batching, weigh pits and other applications exposed to the elements. Supplied with 10 ft (3m) Integral Cable.

SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 3 mV/V nominal
Calibration: NIST-traceable
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Creep (after 20 min): ±0.03%
Zero Balance: ±1% FS
Operating Temp Range: -55 to 90°C (-65 to 200°F)
Compensated Temp Range: -15 to 65°C (0 to 150°F)
Thermal Effects:
   Zero: ±0.0015% rdg/°F max
   Span: ±0.0008% FS/°F max
Safe Overload: ±150% of capacity
Ultimate Overload: ±300% of capacity
Input Resistance: 350 Ω +50/-3.5 Ω
Allowable Side Load at Rated Load: 50% rated capacity
Protection Class: IP67
Output Resistance: 350 ±3.5 Ω
Construction: Aluminum
Electrical: 3 m (10') insulated 4-conductor shielded color-coded cable
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LCEC-50
Consult Sales  
Availability: 
 
 
Minibeam load cell with +/- 50 lb capacity
LCEC-100
Consult Sales  
Availability: 
 
 
Minibeam load cell with +/- 100 lb capacity
LCEC-250
Consult Sales  
Availability: 
 
 
Minibeam load cell with +/- 250 lb capacity
LCEC-500
Consult Sales  
Availability: 
 
 
Minibeam load cell with +/- 500 lb capacity
LCEC-1K
AUD795.00
Availability: 1 week
 
Minibeam load cell with +/- 1,000 lb capacity
All amounts shown in AUD
Note: NIST Traceable Calibration Included
Ordering Example: (1) LCEC-250 is a 250 lb capacity load cell, AUD745.00
We noticed you are from the US. Visit your local site for regional offers and live support.