Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Load Cells, Force Sensors and Torque Transducers

 
Load Cell Product Finder
Load Cell Product Finder
Easily find and compare load cells. Use the finder tool to view a refined list of load cells with only the specifications you need. VIEW PRODUCTS »
      
Reaction and Rotary Torque Cells
Reaction and Rotary Torque Cells
Designed to be mounted to the torque producing element, to measure the starting torque of motors. VIEW PRODUCTS »
Handheld Digital Force Gages
Handheld Digital Force Gages
Small, rugged and lightweight force measurement instruments are ideal for use in any industrial environment. VIEW PRODUCTS »
      
Subminiature and Miniature Compression Load Cells
Subminiature and Miniature Compression Load Cells
Designed for applications with minimum space and high capacity loads, rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. VIEW PRODUCTS »
Subminiature and Miniature Tension/Compression Load Cells
Subminiature and Miniature Tension/Compression Load Cells
Designed for the demanding environment of industrial automation and robotics, ideal where the load may go from tension to compression and vice versa. VIEW PRODUCTS »
      
"S" Type Load Cells
"S" Type Load Cells
Receive tension or compression output readings. Applications include tank weighing, hoppers, suspended loads and truck scales. "S" beam load cells provide superior performance in an compact, versital package. Install using rod ends or load buttons for best performance. VIEW PRODUCTS »
Tension Link Load Cells
Tension Link Load Cells
Ideal for measuring in-line tension forces. Applications vary from cables on cranes, support rods in architectural designs, engine test beds, to industrial weighing applications. VIEW PRODUCTS »
      
Low Force Sensors
Low Force Sensors
Designed for laboratory force measurement to permit measurement of small forces. VIEW PRODUCTS »
Beam, Shear Beam and Double Beam Load Cells
Beam, Shear Beam and Double Beam Load Cells
Used in multiple load cell applications, tank weighing and industrial process control. VIEW PRODUCTS »
      
Tank and Bin Weighing Hardware and Summing Accessories
Tank and Bin Weighing Hardware and Summing Accessories
A variety of weighing assemblies, systems and summing boxes. VIEW PRODUCTS »
Single Point and Platform Load Cells
Single Point and Platform Load Cells
Ideal for commercial and industrial weighing systems, they provide accurate readings regardless of the position of the load on the platform. VIEW PRODUCTS »
      
Load Washers, Bolt Load Cells and Through-Hole Load Cells
Load Washers, Bolt Load Cells and Through-Hole Load Cells
Extremely low profile and compact design, this load cell is ideal for applications requiring a through-hole design, such as clamping forces, bolt loading forces and other compressive loads. VIEW PRODUCTS »
Canister Style Load Cells
Canister Style Load Cells
Used for single and multi-weighing applications, many feature an all stainless steel design and are hermetically sealed for washdown and wet areas. VIEW PRODUCTS »
      
Hydrostatically Compensated Load Cells
Hydrostatically Compensated Load Cells
Designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms, and industrial weighing where pit flooding occurs. VIEW PRODUCTS »
Load Bolts
Load Bolts
A unique alternative to conventional load cells, ideally suited for studying joint forces, separations, and design. VIEW PRODUCTS »
      
Load Cell Accessories and Options
Load Cell Accessories and Options
Get the most out of your load cells, load buttons, rod ends summing boxes and more. VIEW PRODUCTS »
Platform and Industrial Scales
Platform and Industrial Scales
Industrial platform scales in a variety of sizes for heavy weighing applications. VIEW PRODUCTS »
      
Low Profile Load Cells
Low Profile Load Cells
Compression and tension/compression load cells, used frequently in weighing research and in-line force monitoring. VIEW PRODUCTS »