Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Load Cells Miniature Tension or Compression

LCMFL Series

Economical Miniature Tension or Compression Load Cells 19 to 25mm Diameter | LCMFL Series

AUD1,645.00 LCMFL-100N

  • Miniature Load Cell
  • Tension or Compression Operation
  • Metric Threaded Studs
  • 5 Point NIST Calibration Included (in Tension)
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Small and capable of highly accurate readings, the LCMFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCMFL is also available in standard configurations, with 0-2.2 to 0-100 lb ranges with standard threads. Please see the LCFL for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
   ≤50 N: 5 Vdc
   ≥100 N: 10 Vdc
Output:
   10 N: 1.0 mV/V (nom.)
   ≥20 N: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LCMFL-10N
AUD1,591.40
Availability: 16 weeks
 
DP25B-S, DP41-S, DPiS
LCMFL-20N
AUD1,655.00
Availability: 1 week
 
DP25B-S, DP41-S, DPiS
LCMFL-50N
AUD1,655.93
Availability: 16 weeks
 
DP25B-S, DP41-S, DPiS
LCMFL-100N
AUD1,645.00
Availability: 9 weeks
 
DP25B-S, DP41-S, DPiS
LCMFL-200N
AUD1,655.00
Availability: 1 week
 
DP25B-S, DP41-S, DPiS
LCMFL-500N
AUD1,655.00
Availability: 9 weeks
 
DP25B-S, DP41-S, DPiS
Accessories
MREC-M4F
AUD44.50
Availability: 5 weeks
 
M4 x 0.7 female-thread rod end
MREC-M6F
AUD44.50
Availability: 1 week
 
M6 x 1.00 female-thread rod end
All amounts shown in AUD
Note: Comes with 5-point NIST-traceable calibration.
Ordering Example: (1) LCMFL-10N 10 N load cell, AUD1,591.40
We noticed you are from the US. Visit your local site for regional offers and live support.