Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA-6 Single Station Liquid Level Switches Broad Chemical Compatibility

LVN-60,LVN-61,LVN-70

NEMA-6 Single Station Liquid Level Switches Broad Chemical Compatibility | LVN-60,LVN-61,LVN-70

  • NEMA-6 Rated
  • User Selectable, Normally Open or Normally Closed
  • Mounts Vertically at Top or Bottom of Tank
Level Switches & Transmitters - View related products

Description

These liquid level switches are sealed with potting compound. The only path for liquid to the electrical switch would be through the wires. If the wires are terminated in an appropriate manner (eg. –NEMA-6 connectors), the level switch will meet or exceed a NEMA-6 rating, making them suitable for submersion with years of worry free operation in moisture-laden environments. A sealed SPST switch provides consistent accuracy and high repeatability with the effects of shock, vacuum or vibration minimized. The switch is extremely versatile since it is user selectable as a normally open or normally closed by simply reversing the float or the mounting of the switch. The standard NPT male fittings allow for quick installation in either the top or bottom of the tank or vessel.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LVN-60
AUD90.00
Availability: 4 weeks
 
50 VA CPVC
LVN-61
AUD125.97
Availability: 1 week
 
50 VA Kynar
LVN-70
AUD97.84
Availability: 3 weeks
 
50 VA Polypropylene
All amounts shown in AUD
Note: Operating Temperature: -40 to 82°C (-40 to 180° F) Maximum Pressure Rating: 100 psi, Float size: 1" diameter by 1" tall
Ordering Example: (1) LVN-61 50 VA Kynar Level Switch, AUD125.97
We noticed you are from the US. Visit your local site for regional offers and live support.