Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

EMI Protection Hardware with Nickel-Zinc Ferrite Cores.
Includes Adapters and Cable Clamps for Standard and Miniature Connectors

PCLM-FT, PCLM-SMP-FT, PCLM-SMP-RSC-FT, TAS-(*)-1-FT AND TAS-(*)-3-FT

EMI Protection Hardware with Nickel-Zinc Ferrite Cores. Includes Adapters and Cable Clamps for Standard and Miniature Connectors | PCLM-FT, PCLM-SMP-FT, PCLM-SMP-RSC-FT, TAS-(*)-1-FT AND TAS-(*)-3-FT

AUD33.08 PCLM-FT

  • Ferrite Core is Rugged, One-Piece Molded Construction
  • EMI Protection for Most Meters and Probes
  • Temperature Rating: 120°C (248°F)
  • Ferrite Loaded Adapters Available for Popular Thermocouple Types
  • Cable Clamps Good For Any Color-Coded or Uncompensated Connector
  • Miniature Connector Clamp Takes Duplex Wire Up To 22 AWG
  • Standard Connector ClampTakes Duplex Wire Up To 14 AWG
Thermocouple Connectors and Panel Systems - View related products

Description



Examples of pricing for popular cable clamp and adapter models with ferrite cores are referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other adapter models with ferrite cores.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PCLM-FT
AUD33.08
Availability: 5 weeks
 
Ferrite cable clamp for standard connector
PCLM-SMP-FT
AUD20.58
Availability: 1 week
 
Ferrite cable clamp for subminiature connector
PCLM-SMP-RSC-FT
AUD9.91
Availability: 4 weeks
 
Ferrite cable clamp for subminiature connector with RSC cable
TAS-T-1-FT
Consult Sales  
Availability: 
 
 
Adaptor for type T thermocouples, with male connection on standard end, male connection on miniature end, with built-in ferrite cores
TAS-E-3-FT
Consult Sales  
Availability: 
 
 
Adaptor for type E thermocouples, with male connection on standard end, female connection on miniature end, with built-in ferrite cores
TAS-J-3-FT
Consult Sales  
Availability: 
 
 
Adaptor for type J thermocouples, with male connection on standard end, female connection on miniature end, with built-in ferrite cores
All amounts shown in AUD
Ordering Example: (1) PCLM-SMP-FT Ferrite cable clamp for subminiature connector, AUD20.58

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Type select from:
J for Type J
K for Type K
T for Type T
E for Type E
R/S for Type R/S
U for Type U
N for Type N

(2) Connector Type select from:
1 for Male standard to male miniature
3 for Male standard to female miniature
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.