Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RTD PT100 Sensor Probe with Lead Wires (5-Pack)

RTD-2 (Class B) 5-Pack Series

RTD PT100 Sensor Probe with Lead Wires | RTD-2  (Class B) 5-Pack Series

RTD PT100 Sensor Probe with Lead Wires

AUD251.12 RTD-2-F3105-36-T-B

  • RTD Sensor Probe In Stock for Immediate Delivery
  • Class “B” RTD element = ±0.12 Ohms at 0ºC) Accuracy
  • Sold in Economical 5 Packs and OEM Bulk Packs
  • Simple, Flexible Sensing Option for a Wide Variety of Measurement Applications
  • Stripped Leads Termination. Connector terminations also available.
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

RTD PT100 probe sensors have Class B elements with attached lead wire in a convenient 5 pack. These OEM RTD sensors are supplied with attached lead wires for added flexibility in many replacement probe or OEM RTD sensor applications. The size of the potted junction between the lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations below reflect 36" lead wire, Style-2 (3 Wire). 2 Wire or 4 Wire RTD probe subassemblies with long leads can also be shipped quickly.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theRTD-2-F3102-36-T-B
RTD-2-F3102-36-T-B
AUD265.23
Availability: 1 week
 
F3102 (4 x 5 mm) RTD element, PFA insulated lead wire, epoxy transistion.
  
RTD-3-F3105-36-T-B
Consult Sales  
Availability: 
 
 
F3102 (4 x 5 mm) RTD element, PFA insulated lead wire, epoxy transistion. With 4 wire configration
Click to expand/minimize a list of what others bought with theRTD-2-F3105-36-T-B
RTD-2-F3105-36-T-B
AUD251.12
Availability: 1 week
 
F3105 (2 x 2 mm) RTD element, PFA insulated lead wire, epoxy transistion.
  
RTD-2-F3102-36-G-B
AUD260.00
Availability: 5 weeks
 
F3105 (4 x 5 mm) RTD element, Fiberglass insulated lead wire, ceramic transistion.
Click to expand/minimize a list of what others bought with theRTD-2-F3105-36-G-B
RTD-2-F3105-36-G-B
AUD265.23
Availability: 5 weeks
 
F3105 (2 x 2 mm) RTD element, Fiberglass insulated lead wire, ceramic transistion.
  
RTD-2-1PT100KN2528-36-T-B
AUD500.00
Availability: 5 weeks
 
1PT100KN2528 RTD element, PFA insulated lead wire, epoxy transistion.
  
RTD-2-1PT100K2515-36-T-B
AUD510.53
Availability: 5 weeks
 
1PT100K2515 RTD element, PFA insulated lead wire, epoxy transistion.
Most Popular Accessories
Click to expand/minimize a list of what others bought with theOB-200-2
OB-200-2
AUD47.50
Availability: 10 weeks
 
2 oz., Highly Conductive Two Part Epoxy (500°F Max)
  
CN1501-RTD
AUD645.04
Availability: 5 weeks
 
1/8 DIN ON-Off Temperature or Process Controller
Click to expand/minimize a list of what others bought with theCN1A-RTD
CN1A-RTD
AUD442.92
Availability: 1 week
 
1/16 DIN On-Off LCD Temperature Controller
Click to expand/minimize a list of what others bought with theOM-CP-QUADRTD
OM-CP-QUADRTD
Consult Sales  
Availability: 
 
 
4-Channel Temperature Data Logger
Click to expand/minimize a list of what others bought with theHH804U
HH804U
AUD350.48
Availability: 1 week
 
Precision Handheld Thermometer
  
DP460-RTD
Consult Sales  
Availability: 
 
 
Economical Temperature Meter
All amounts shown in AUD
Note: Above models shown as three-wire configurations, for two-wire construction change the “-2” in the model number to “-1”; for four-wire construction change “-2” to “-3”. To order sensors with bare wires and connections for use to 600ºC (1112ºF), replace “-T” or “-G” in model number with “-B”. For longer lead wires, change “-36” in the model number to length desired and add $1/ft per sensor. Terminations available: “-LUG” copper lugs, add $4.50 per sensor; for “-OTP” and “-MTP” connectors add $7 per sensor.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items (OM-CP-QUADRTD) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) RTD-2-1PT100K2515-36-T-B 1PT100K2515 element with 1 m (40, AUD510.53

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Wires Configuration select from:
2 for Standard 3 wires configuration
1 for 2 Wires Configuration
3 for 4 Wires Configuration

(2) RTD Element Type select from:
F3105 for Thin film
F3102 for Thin film
1PT100K2515 for Wire-wound elements
1PT100KN2528 for Wire-wound elements.

(3) Insulation Types select from:
T for PFA insulated cable attached (epoxy potted)
G for Fiberglass-insulated cable attached (ceramic potting)
B for Bares Wires (No insulation)

(4) Additional Options select from:
Nothing(leave field blank) for None
-LUG for Spade style terminal lugs standard termination in stripped leads
-OTP for Connectors (3-wire only)
-MTP for Miniature connector
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.