Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultra miniature smart IR sensor

SP-001-2

Ultra miniature smart IR sensor | SP-001-2

Ultra miniature smart IR sensor

AUD336.53 SP-001-0

CE
  • Fully Integrated Microprocessor based Smart Digital Sensor solution
  • Available in 10:1 or 6:1 FOV
  • Optional Discrete I/O configurable for alarms, switch inputs and control signals
  • Measures both ambient and surface temperature
  • Plug-n-Play connectivity and easy setup with free Omega Sync Software
  • Internal data logging for data security
  • Compact and easily Mountable IP67 Stainless Steel Housing
  • Interface required to operate
  • IF-001 USB wired interface
Infrared Temperature Measurement Instruments - View related products

Description

The Omega Smart IR Temperature Probe is a miniature infrared sensor that measures the surface temperature of a solid or liquid without contact. It can measure non- metal surfaces between -70 to 380°C (-94 to 716°F). It also features a built-in sensor to measure the ambient temperature of the probe itself. Materials including paper, thick plastics, rubber, food and organic materials, as well as painted metals and most dirty, rusty or oily surfaces, are measured accurately, safely and cleanly.

The Smart Probe is packaged into a rugged 12 mm OD x 67 mm long compact, stainless steel, IP67 (NEMA 6) housing - designed for heavy industrial use while taking up the least amount of space for easy installation. Standard features include: easy configuration through free Sync configuration software, adjustable emissivity and filtering, and a wide operating temperature range of -40°C to 85°C.

We’ve integrated an advanced suite of IIoT centric featured electronics called Smart Core. These features enable plug and play connectivity, fully featured alarms and notifications, data assurance, and data storage of up to 1499 sensor readings.

The Smart Probes’s OEG support make it ideal for asset monitoring and predictive maintenance applications. It can be connected to a PC or server where OEG (Omega Enterprise Gateway) software can reside for data display, long-term data logging, alarming, and analytics. OEG is available without OPC UA/DA as a Standard free version. See all the features of the full version.

Variants

The Smart IR Temperature Probe is available with two choices of optical field of view, either 6:1 or 10:1. Versions with 2 configurable digital I/O pins are also available. These can be configured as either Inputs or Outputs and can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-001 may be configured to act as an edge controller, generating local alarm and control signals based on sensor inputs.

To Order
P/N FOV Discrete I/O Pins Description
SP-001-0 6:1 None Smart Probe IR, 6:1 field of view
SP-001-1 6:1 2 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 10:1 None Smart Probe IR, 10:1 field of view
SP-002-1 10:1 2 Smart Probe IR, 10:1 field of view, with discrete I/O

Interface

The Smart IR Temperature Probe requires an interface to operate. There is wired options available as shown in the table below:

Smart Probe Interfaces
P/N Description
IF-001 Smart Probe USB interface

Accessories (Sold Separetely)

M12-8 pin Splitter and Connector for Access to Probe I/O pins
P/N Description
M12.8-T-SPLIT Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12-8 pin Straight Plug Field install connector with screw terminals
SP-001-MB Mounting Bracket for SP-001 and SP-002
M12-8 Pin Extension Cables for Probes
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector


USB Smart Interface(IF-001) Smart Interface SP-001 Mounting Bracket (SP001-MB) Mounting Bracket See more in the Accessories tab


Specifications

Temperature Range: -70 to +380°C (-94 to 716°F)
Accuracy @ Ambient of 0-50°C (32 to 122°F): 1°C (1.8°F) or 1% of reading, whichever is greater
Accuracy Over Entire Ambient Operating Range: 4°C (3.6 °F) or 3% of reading, whichever is greater
Repeatability: 1°C (1.8°F) or 1% of reading
Emissivity: 0.01 to 1.00, software adjustable
Response Time: 30 to 1500 msec, adjustable
Spectral Response: 5.5 to 14 microns
Supply Power: 3.3 Vdc, 0.05 W max
Field of View: SP-001 is 6:1
SP-002 is 10:1

Mechanical

Construction: Stainless Steel
Thread Mounting Dimensions: 12 OD x 114 mm L (0.47" x 4.49")
Weight: 35 g (1.2 oz)

Environmental

Environmental Rating: NEMA 6, IP67
Acceleration Test: 10 g
Operating Temperature: -40 to 85°C (-40 to 185°F) less than 95% RH, non-condensing

General

Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Configuration: Configurable via IF-001 and Sync configuration software
Software: Compatible with OEG and Sync configuration software

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SP-001-0
AUD336.53
Availability: 1 week
 
Ultra miniature smart IR sensor
SP-001-1
AUD403.59
Availability: 1 week
 
Ultra miniature smart IR sensor
SP-002-0
AUD381.24
Availability: 1 week
 
Ultra miniature smart IR sensor
SP-002-1
AUD449.48
Availability: 1 week
 
Ultra miniature smart IR sensor
Accessories
Smart Probe Interfaces - Probes must be connected to an interface to operate
IF-001
AUD107.06
Availability: 1 week
 
Smart Probe USB interface
M12-8 pin extension cables for Probes
DM12CAB-8-1-RA
AUD67.08
Availability: 1 week
 
1m (3.3') cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA
AUD84.46
Availability: 7 weeks
 
3m (9.8') cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA
AUD101.86
Availability: 7 weeks
 
5m (16.4') cable dual M12-8 connector, right angle terminator
DM12CAB-8-1
AUD67.08
Availability: 1 week
 
1m (3.3') cable dual M12-8 straight connector
DM12CAB-8-3
AUD84.46
Availability: 7 weeks
 
3m (9.8') cable dual M12-8 straight connector
DM12CAB-8-5
AUD101.86
Availability: 7 weeks
 
1m (16.4') cable dual M12-8 straight connector
M12-8 pin Splitter and connector for access to probe I/O pins
M12.8-T-SPLIT
AUD62.73
Availability: 1 week
 
Smart Probe M12 8 pin sheilded T- Splitter - enables access to I/O pins
M12.8-S-M-FM
AUD35.69
Availability: 1 week
 
M12-8 pin Straight Plug Field install connector with screw terminals
SP001-MB
AUD23.21
Availability: 1 week
 
Mounting Bracket for SP001 & SP002
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.