Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heat Flux Sensors for Heat Transfer Measurements

UHF-HFS-Series

Ultra-sensitive plate heat flux sensor | UHF-HFS-Series

Ultra-sensitive plate heat flux sensor

AUD642.53 HFS-5

CE
  • HFS-5 Economical sensor for use in R&D heat transfer measurements and thermal systems evaluation
  • HFS-6 Larger sensor for use in buildings thermal evaluation and higher sensitivity
  • UHFS-09 Larger sensor, highest sensitivity and waterproof for use in geothermal studies
  • HFS DAQ as the accessory of HFS series, low-cost data acquisition system to accurately measure the signals outputted from HFS heat flux sensors and their integrated thermocouples
  • For sensor application we suggest OMEGATHERM™ High Temperature and High Thermally Conductive Paste
Thermocouples - View related products

Description

Omega's Heat Flux Sensors provide accurate readings, high sensitivity with fast response times. The sensors are rugged and economical. They are ideal for R&D applications ranging from aerospace, industrial processes to building sciences applications. Do not forget to get your Omegatherm high temperature and high thermal conductive paste for mounting.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HFS-5
AUD642.53
Availability: 1 week
 
Economical thermal flow sensor
  
HFS-6
AUD1,072.85
Availability: 1 week
 
Economical Wide Area Thermal Flow Sensor
  
UHFS-09
AUD1,503.17
Availability: 7 weeks
 
Ultra Sensitive Plate Heat Flow Sensor
ACCESSORIES
Click to expand/minimize a list of what others bought with theOT-201-16
OT-201-16
AUD338.08
Availability: 3 weeks
 
OMEGATHERM ™ High Thermal Conductivity and High Temperature Paste
  
HFS-DAQ
AUD601.25
Availability: 4 weeks
 
Thermal flow sensor data logger
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.