Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/4 DIN Digital Controllers

4000A Series

1/4 DIN Temperature Controllers | 4000A Series

1/4 DIN Temperature Controllers

  • J or K Thermocouple
  • Accuracy: ±0.5% Full Scale
  • 1° Resolution
  • Adjustable Proportional Band
  • Single and Dual Setpoint Models
  • Relay, Triac, or 4 to 20 mA Output
  • 1/4 DIN Metal Case
  • Full Plug-In Construction
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The OMEGA™ 4000A Series digital controller distinguishes itself by features, construction, and operation one would expect to find only in controllers costing much, much more. Bright, easy-to-read LED digits yield an unambiguous temperature indication which is not achievable with an analog controller. The standard unit includes adjustable proportional band, manual reset, plus a metal case with full plug-in construction, allowing front removal of the entire control unit without disturbing the case and its rear wiring. Series 4000A controllers are available in single and dual setpoint models with relay outputs as a standard. Triac or 4 to 20 mA optional outputs are offered on the first point at no additional cost. Models 4001A and 4002A lend themselves to a broad spectrum of control applications: single point control, dual setpoint control, and single point control with either high or low limit alarm. Truly a quality-built controller at a remarkably low price.

Model 4001A Single Setpoint Proportional Controller

This versatile digital controller can be operated as a proportional controller with the bandwidth adjustable up to 5% of full scale. The setpoint temperature is always available. Simply push the spring-loaded setpoint switch to the right and the setpoint is digitally displayed. To change the setpoint, with the switch deflected to the right, adjust the knob to the right of the switch until you get the desired reading.

The standard model 4001A has an internal SPDT relay (7 amp resistive at 120 Vac). This model is also available with optional Triac or 4 to 20 mA output in place of the relay. See Options and Specifications. Replacement relay module, Model R, $35.

Model 4002A Dual Setpoint Controller

The first setpoint of the Model 4002A incorporates the same features as the 4001A and can also be ordered with the optional Triac or 4 to 20 mA output.

The second setpoint may be set at any value within the full span of the controller. It energizes the SPDT internal relay (3 amp resistive, 120 Vac) which can be used either as an on-off control, a high limit alarm, or a low limit alarm. For an alarm with latching features an external latching relay and push button to reset are suggested.

The second setpoint is set and displayed using the same procedure as for the model 4001A, except the switch is deflected to the left and the left adjustment knob is used.

Option "T" Triac Output
Option "T" replaces the relay output on the first setpoint with a solid state plugin Triac which yields time-proportional switching. The Triac is rated at 1 amp continuous and 10 amps in rush for both 120 and 240 Vac service. For higher amperage loads the Triac may be used to drive higher rating solid state relays or mechanical contractors. Specify option "T" after the model number when ordering, no additional charge. Replacement Triac, model T, $35.

Option "F" (4 to 20 mA Output)
This option is applicable to the first setpoint only and is used to drive proportioning devices such as SCR power controller, motor positioners, or electropneumatic actuators. The 4 to 20 mA dc output signal can be connected to a maximum of 1000 ohm resistance load. This signal is 20 mA at the low temperature end of the proportional band and is decreased linearly through the band to 4 mA at the high temperature end. If the driven device is not isolated (ungrounded) an ungrounded thermocouple must be used with the Series 4000A which is designed for only one ground in the system. Specify option "F" after the model number when ordering, no additional charge. Replacement module, model 4001-F1, $37.

Model No. Sensor Type Material Type Range Resolution Number of
Setpoints
4001AJF
4001AJC
JIron/Constantan
(Iron vs.
Copper-Nickel)
0 to 999°F
0 to 500°C
1°F
1°C
Single
4002AJF
4002AJC
0 to 999°F
0 to 500°C
1°F
1°C
Dual
4001AKF
4001AKC
KCHROMEGA™-
ALOMEGA™
(Nickel/Chromium vs.
Nickel/Aluminum)
0 to 1999°F
0 to 999°C
1°F
1°C
Single
4002AKF
4002AKC
0 to 1999°F
0 to 999°C
1°F
1°C
Dual
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Single Setpoint Controllers
4001AJF
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F
4001AJF-DC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F with DC Pulse output
4001AJF-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F with 4 to 20mA Current Proportional Control output
4001AJC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 500°C
4001AKF
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F
4001AKF-DC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F with DC Pulse Output
4001AKF-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F with Current Proportional Control Output
4001AKC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C
4001AKC-DC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C with DC Pulse Output
4001AKC-T
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C with Solid State Relay Triac output
4001AKC-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C with 4 to 20 mA Current Proportional Control Output
Dual Setpoint Controllers
4002AJF
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F
4002AJF-T
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F with Solid State Relay Triac Output
4002AJF-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°F with 4 to 20 mA Proportional Control Output
4002AJC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 500°C
4002AJC-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 500°C with 4 to 20 mA Proportional Control Output
4002AKF
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F
4002AKF-T
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F with Solid State Relay Triac Output
4002AKF-DC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 1999°F WITH DC Pulse Outpt
4002AKC
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C
4002AKC-T
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C with Solid State Relay Triac Output
4002AKC-F
Consult Sales  
Availability: 
 
 
Digital Controller, 0 to 999°C with 4 to 20 mA Proportional Control Output
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.