Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Display Temperature Meters - Discontinued

400B Series

Large Display Temperature Meters | 400B Series

Large Display Temperature Meters

  • J, K, T, E, R, S or B Thermocouples
  • 3- or 4-Wire Platinum RTD's, 0.00385 or 0.00392 curve
  • Scalable Current and Voltage Inputs
  • Rugged Die-Cast Aluminum Case
  • °F or °C Switchable
  • 20 mm (.8") Display
  • Modular Construction
Temperature & Process Meters, Timers and Counters - View related products

Description

400B and 410B Series have been discontinued. As a upgrade substitute, please check out the DPPT Series for details.

Thermocouple or RTD Single Input 400B and 410B Indicators
The 400B and 410B Series measure temperatures with laboratory accuracy. Signals from thermocouples or RTD’s can be displayed with 1° or 0.1° resolution. High instrument accuracy is achieved with a superior combination of low noise analog-to-digital conversion, multi-segment linearization conformity and isolated electronics. The standard resolution version, the Model 400B, has a 1° resolution. The higher resolution version, Model 410B, provides a 0.1°resolution. A miniature "DIP" switch, easily accessible behind the front panel, makes the °C to °F conversion a snap. You can add one option card to either the Model 400B or 410B.

Thermocouple Multi-Input 402B and 412B Indicators
The 402B and the 412B have multi-input boards that can switch between five inputs of a common input type ( e.g., 5 type K thermocouples). A row of five pushbutton switches, accessible on the front panel, permits easy switching between sensor readings. There are screw terminals located at the rear of the instrument where up to five sensors can be attached. The 402B has a standard 1° resolution. The 412B has a 0.1° resolution.

Multi-Thermocouple 403B and 415B Indicators
Specifically designed to provide easy switching between different sensors, the six-input 403B and 415B models provide selection between six different thermocouple input types from a convenient row of easy-to-operate front panel pushbuttons. These six-function models allow selection without recalibration between thermocouple types J, K, T, R, S and B.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
400B-TC
Consult Sales  
Availability: 
 
 
Indicator for thermocouples
400B-RTD3
Consult Sales  
Availability: 
 
 
RTD indicator. 3-wire 0.00385 curve
412B-S
Consult Sales  
Availability: 
 
 
Indicator for type S thermocouples
410B-E
Consult Sales  
Availability: 
 
 
Indicator for type E thermocouples
405B
AUD635.20
Availability: 3 weeks
 
10-point selector switch for thermocouple input 400B & 410B models
All amounts shown in AUD
Note: INPUTS CAN BE CONVERTED USING INPUT MODULES SUCH AS: KA-B, KA-J, KA-K, KA-R, KA-S, KA-T, KB-E KB-I3, KB-J DIN, KB-PT3, KB-PT3-5014, KB-PT4, KB-PT4-5014 KB-T DIN.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Meter Type select from:
400B for 1° resolution-°F or °C switchable
402B for 1° resolution-°F or °C switchable/5 channel switch
410B for 0.1° resolution-°F or °C switchable
412B for 0.1° resolution-°F or °C switchable/5 channel selector switch

(2) Input Types select from:
TC for Thermocouples
PT3 for RTD with 3 wires
PT4 for RTD with 4 wires
V1 for -10 to 25 mV dc Voltage
V2 for -100 to 250 mV dc Voltage
V3 for -1 to 2.5 Vdc Voltage
V4 for -10 to 250 Vdc Voltage
V5 for 0 to 5 Vdc Voltage
I-1 for 40 to 20 mA Fixed Scale 0 to 100 %
I-3 for 4 to 20 mA Adjustable Scaling to Engineering units
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download 400B-TC, 400B-RTD, 402B-TC, 402B-RTD - Thermocouple and RTD Meters
Download M410B Series - Digital Panel Indicator
We noticed you are from the US. Visit your local site for regional offers and live support.