Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Proportional or On-Off Temperature Controllers with Dedicated Inputs & Ranges

6100 Series

On Off Temperature Controllers | 6100 Series

On Off Temperature Controllers

  • 1/16 DIN Panel Cutout - Model 6102
  • 11-Pin Connector - Model 6102
  • Thermocouple and RTD Models - Model 6102 and 6103
  • Time Proportional Temperature Control - Model 6102 and 6103
  • 10 AMP Capacity - Model 6102 and 6103
  • 1/4" Terminal Lugs - Model 6103
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The Model 6102 Temperature Controller is one of OMEGA’s lowest cost units with all the features of big controllers. Packaged in a small size to save you space and money, Model 6102 temperature controllers plug into an unbreakable nylon socket which can be mounted individually or snapped onto the Model 6000-TRK mounting track. The unbreakable nylon socket and mounting track make installations in chassis, control panel and O.E.M. applications fast and easy, using a minimum of space.

The Model 6103 Temperature Panel Mount Controller with its small size is the logical choice for use on today’s multi-zone extruding and molding machines. It is available off-the-shelf in a wide selection of thermocouple types and ranges. Omega's Custom Engineering Department can fabricate a variety of custom panels for your specific needs. A complete Terminal Accessories Kit (6100-ACC) is included.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
6102J-0-300F
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, J input type, 0 to 300°F
  
6102J-0-500F
Consult Sales  
Availability: 
 
 
Socket Mount, proportiona temperature control, J input type, 0 to 500°F
  
6102J-0-1000F
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, J input type, 0 to 1000°F
  
6102J-0-300C
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, J input type, 0 to 300°C
  
6102K-0-500F
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, K input type, 0 to 500°F
  
6102K-0-1000F
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, K input type, 0 to 1000°F
  
6102K-0-1500F
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, K input type, 0 to 1500°F
  
6102K-0-1200C
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, K input type, 0 to 1200°C
  
6102RTD-0-600C
Consult Sales  
Availability: 
 
 
Socket Mount, proportional temperature control, RTD input type, 0 to 600°C
  
6103J-0-300F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, J input type, 0 to 300°F
  
6103J-0-500F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, J input type, 0 to 500°F
  
6103J-0-1000F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, J input type, 0 to 1000°F
  
6103J-0-300C
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, J input type, 0 to 300°C
  
6103K-0-500F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, K input type, 0 to 500°F
  
6103K-0-1000F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, K input type, 0 to 1000°F
  
6103K-0-1500F
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, K input type, 0 to 1500°F
  
6103K-0-1200C
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, K input type, 0 to 1200°C
  
6103RTD-0-600C
Consult Sales  
Availability: 
 
 
Quick disconnect, proportional temperature control, RTD input type, 0 to 600°C
  
6132H-J-0-300F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, J input type, 0 to 300°F
Click to expand/minimize a list of what others bought with the6132H-J-0-500F
6132H-J-0-500F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, J input type, 0 to 500°F
  
6132H-J-0-1000F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, J input type, 0 to 1000°F
  
6132H-J-0-300C
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, J input type, 0 to 300°C
  
6132H-K-0-500F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, K input type, 0 to 500°F
  
6132H-K-0-1000F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, K input type, 0 to 1000°F
  
6132H-K-0-1500F
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, K input type, 0 to 1500°F
  
6132H-K-0-1200C
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, K input type, 0 to 1200°C
  
6132H-S-0-1600C
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, S input type, 0 to 1600°C
  
6132H-RTD-0-600C
Consult Sales  
Availability: 
 
 
Socket mount, On/Off temperature control, RTD input type, 0 to 600°C
Accessories
  
6000-TRK
AUD27.00
Availability: 6 weeks
 
Mounting Track- 3 Foot for use with socket mount 6102 and 6132 series temperature controllers
  
6100-ACC
Consult Sales  
Availability: 
 
 
Extra Terminal Accessory Kit for 6103 panel mount temperature controllers. (Note: one kit is included with every 6103 temperature controller)
  
MHP16
AUD23.00
Availability: 4 weeks
 
Spare Part: Replacement relay for 6102, and 6103 series temperature controllers
  
MHP1632
Consult Sales  
Availability: 
 
 
Spare Part: Replacement relay for 6132 series temperature controllers
All amounts shown in AUD
Note: To order 230 V, add suffix “-230V” to model number; no additional charge. If 110V model is in stock, quote one week for Factory Conversion to 230V.
We noticed you are from the US. Visit your local site for regional offers and live support.