Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

120 O Strain Gauge Bridge Completion Module

BCM-2

Bridge completion unit for strain gauges | 120 & 350 O | BCM-2

Bridge completion unit for strain gauges | 120 & 350 O

AUD197.33 BCM-2-120R

  • Easy to Use
  • Ultra Low TCR
  • Ultra High Precision, Accuracy, and Stability
  • Compact size
Strain Gages, Accessories and Instrumentation - View related products

Description

An external bridge completion module must be used when instrumentation is not designed to measure a strain gauge directly. The BCM-2 Series employs metal-foil resistance elements bonded to a ceramic substrate. The packaging protects the resister circuitry and ensures long-term stability; in most cases, no additional protection is required, facilitating field use. The BCM-2 resistance elements are matched with each other and match the ceramic's thermal expansion coefficient, resulting in a low temperature coefficient of resistance (TCR).


Each module is marked with a circuit/wiring diagram for easy terminal identification and foam tape for easy attachment to the test-part surface or near the instrumentation site. Heavy, pre-tinned copper terminals facilitate the attachment of up to 22 AWG (0.64mm diameter) lead wires.


Completing a bridge circuit adjacent to the strain gage site creates a stable simple voltage differantial systme between the strain gage circuit and the instrumentation. Co-locating the strain gauges and BCM-2 also reduces the potetional for noise pickup in the lead wire system especially in situations where switch contacts, slip rings, or other mechanical connections are employed between the strain gages and instrumentation.


Cross to Vishay/Micro-Measurements MR1-350-130 & MRF-350-130

Part number Resistor Value
BCM-2-120R 120 O
BCM-2-350R 350 O

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BCM-2-120R
AUD197.33
Availability: 1 week
 
120 O Strain Gauge Bridge Completion Module
BCM-2-350R
AUD197.33
Availability: 5 weeks
 
350 O Strain Gauge Bridge Completion Module
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.