Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 & 1/4 DIN Temperature/Process Controllers with Adaptive Tuning and Modular Output and Communications Options

CN1611 & CN1621 Series

1/8 & 1/4 DIN Temperature/Process Controllers with Adaptive Tuning and Modular Output and Communications Options | CN1611 & CN1621 Series

CE
  • Universal Input: Thermocouple, RTD, Current & Voltage
  • Adaptive Auto tuning
  • Bumpless Auto/Manual Operation
  • Ramp to Setpoint
  • Dual Display
  • 1.0°or 0.1° Resolution
  • 3 Output Capability
  • Universal Power: 90 to 264 Vac
  • NEMA-4 (IP65) Front Panel Standard
  • Configuration Port

    Optional Features
  • Plug-in Output Modules (for Outputs 2 & 3)
  • Low Voltage Power: 25 to 50 Vac/22 to 65 Vdc
  • 24 Vdc Transmitter Power Supply
  • RS-485 Communications
  • Software and Cable for the Configuration Port
  • Analog Retransmission Output

Description

Easy programming and operational simplicity are the mainstays of the entire CN1600 Series. The adaptive autotune feature provides better overall control with accurate hands-free tuning and tighter control while minimizing over-shoot. The CN1600 Series offers a choice of full PID, Heat-Cool, or On-Off control with up to two alarms. This allows the CN1600 Series to handle virtually any application. Its unique loop break alarm provides process loop problem identification without the need for the additional external hardware required by “heater break protection” controllers. The CN1611 and CN1621 Series feature a 24 Vdc transmitter power supply. They also have a configuration port that allows them to be programmed off-line from a PC or laptop computer. This feature offers faster configuration of multiple units along with the ability to store programming on disk for future reference.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BD1600-R
Consult Sales  
Availability: 
 
 
2 A relay output
BD1600-DC
Consult Sales  
Availability: 
 
 
dc pulse output
BD1600-F
Consult Sales  
Availability: 
 
 
Analog output
BD1600-C4
Consult Sales  
Availability: 
 
 
RS-485 communications
All amounts shown in AUD
Note: * For configuration only through configuration port; not used with RS-485 communications. Optional Plug-in Boards.
Each of the above cards occupies one card slot in the unit. Only one transmitter power supply can be purchased per unit. Reprogramming of controller is necessary when installing plug-in boards.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Temperature/Process Controllers select from:
CN1611- for 1/8 DIN controller
CN1621- for 1/4 DIN controller

(2) Output 1 select from:
DC1 for Single dc pulse
F1 for Single analog
R1 for 2 amp relay

(3) Output 2 select from:
Nothing(leave field blank) for Unit with output 1
-DC2 for dc pulse
-F2 for analog
-R2 for 2 amp relay

(4) Output 3 select from:
Nothing(leave field blank) for Unit with output 1 and 2
-R3 for 2 amp relay
-R3-C4 for 2 amp relay and RS-485 communications
-C4 for RS-485 communications
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.