Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Temperature/Process Controllers with Adaptive Tuning and Modular Output and Communications Options

CN1601 Series

1/16 DIN Temperature/Process Controllers with Adaptive Tuning and Modular Output and Communications Options | CN1601 Series

CE
  • 1 /16 DIN Cutout
  • Universal Input: Thermocouple, RTD, Current, and Voltage
  • Adaptive Tuning
  • Universal Power Supply & Optional Low Voltage
  • Keypad Security
  • Field Interchangeable Plug-In Output Modules
  • NEMA-4X (IP65) Front Panel Standard
  • Ramp to Setpoint
  • Optional RS-485 Communications
  • UL Recognized (US), (C)

Description

The CN1600 Series features adaptive tune/autotune for optimal control. These modes provide more accurate and hands-free tuning of your process, saving time and achieving better control. Adaptive tune provides a continuous automatic response to changes in the load, changes in setpoint, and changes in the final control device.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BD1600-R
Consult Sales  
Availability: 
 
 
2 A Relay Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-DC
Consult Sales  
Availability: 
 
 
dc Pulse Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-T
Consult Sales  
Availability: 
 
 
ac SSR Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-F
Consult Sales  
Availability: 
 
 
Analog Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-XP
Consult Sales  
Availability: 
 
 
24 Vdc Transmitter Power Supply Field Installable Plug-in Board
BD1600-C4
Consult Sales  
Availability: 
 
 
RS-485 Comm Field Installable Plug-in Board
All amounts shown in AUD
Note: GKQSS-316G-12, $29 Thermocouple Probe Sold Separately. See Section A
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Output Type select from:
R1 for Single 2 A Relay Output
DC1 for Single dc Pulse Output
F1 for Single Control Analog Output

(2) Output No. 2 select from:
R2 for 2A Relay
DC2 for dc Pulse Output
F2 for Control Analog Output

(3) Output No. 3 select from:
R3 for 2A Relay
DC3 for dc Pulse Output
F3 for Retransmission Analog Output

(4) Additional Options select from:
C4 for RS-485 Comm
RRH for Remote run/hold
LV for Low Voltage Power for 25-50 Vac /
22-65 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.