Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/4 DIN Compact Temperature Controller - Discontinued

CN2110 Series

Compact Temperature Controller | CN2110 Series

Compact Temperature Controller

  • On/Off or Proportional Control
  • 20 Amp Mechanical Relay Option
  • Plug-In Output Modules
  • J, K Thermocouple, or RTD Inputs, °F and °C Indication, Switch Selectable
  • Alarm Relay Output Option
  • NEMA 4x Front Panel
  • Compact 1/4 DIN Design 4" Depth

Description

The CN2110 series has been discontinued. Please see the CN8200 Series as a possible alternative or contact our electronics technical support at 1-800-639-7678.

The CN2110 Temperature Controller offers simple setup, flexibility and control features in an attractive, compact design that both OEMs and users will find costeffective. The CN2110 is housed in a rugged, plastic 1/4 DIN package that only requires four inches behind the mounting surface. Straightforward operation and easy-to-use control features are major strengths of the CN2110 controller.

Full Feature Outputs
A total of six output types further extend the applications flexibility of the CN2110 controller:
• 1 Amp relay
• 20 Amp Relay
• 1 Amp Solid State Relay
• 5 Amp Solid State Relay
• 10 Amp Solid State Relay
• dc pulse, SSR drive
The CN2110 features a variety of output modules including High Current options of a 10 Amp Solid State Relay or 20 amp mechanical relay. These outputs can directly control many cartridge or strip heaters, eliminating the need for a remote contactor or solid state relay. For larger three-phase loads, the CN2110 can drive a remote device with the Pilot Duty Relay or Solid State Relay Drive outputs. The optional Alarm Output gives you a non-latching, normally deenergized, 5 Amp relay output for over or under temperature protection of critical process temperatures.

Packaging with the User in Mind
The CN2110 features a NEMA 4X front panel with tactile feedback push buttons. Large, bright LED’s provide an easy-to-read interface at a distance.

Flexibility & Simplicity
Outputs are plug-in modules that are field replaceable. The switchselectable control modes include On-Off or Proportional-Integral (PI). Sensor type J, K, RTD are also switch selectable. No programming necessary.

Features High-Current Switching
The CN2110 features high current output switching (relay and solid state relay), eliminating the need for an external power switching device and reducing installation cost. Single phase loads up to 20 amps may be directly connected to the CN2110, eliminating the need for a remote contactor or solid state relay. The internal relay option can switch up to 20 amps or the internal solid state relay option can switch up to 10 amps. The CN2110 automatically detects the output type and adjusts the controllers setting for optimal control.

Control Modes
The CN2110 provides precise, solid state proportion control with automatic reset (PI) that will control most heating applications. ON/OFF control may be selected for applications where maximum output life (load switching) is needed.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CN2110-R1
Consult Sales  
Availability: 
 
 
controller with a 1 amp relay
  
CN2110-R1-AL
Consult Sales  
Availability: 
 
 
controller with a 1 amp relay and alarm
Click to expand/minimize a list of what others bought with theCN2110-R20
CN2110-R20
Consult Sales  
Availability: 
 
 
controller with a 20 amps relay
  
CN2110-R20-AL
Consult Sales  
Availability: 
 
 
controller with a 20 amps relay and alarm
  
CN2110-DC
Consult Sales  
Availability: 
 
 
controller with 24 Vdc dc pulse
  
CN2110-DC-AL
Consult Sales  
Availability: 
 
 
controller with 24 Vdc dc pulse and alarm
  
CN2110-T1
Consult Sales  
Availability: 
 
 
controller, AC SSR, 1 amp
  
CN2110-T5
Consult Sales  
Availability: 
 
 
controller, AC SSR, 5 amps
  
CN2110-T5-AL
Consult Sales  
Availability: 
 
 
controller, AC SSR, 5 amps, and alarm
  
CN2110-T10
Consult Sales  
Availability: 
 
 
controller, AC SSR, 10 amps
  
CN2110-T10-AL
Consult Sales  
Availability: 
 
 
controller, AC SSR, 10 amps, and alarm
Accessories
  
2110X-R1
AUD174.00
Availability: 5 weeks
 
1 amp relay output module
  
2110X-R20
AUD174.00
Availability: 1 week
 
20 amp relay output module
  
2110X-T1
AUD174.00
Availability: 5 weeks
 
1 amp AC SSR output module
  
2110X-T5
AUD316.00
Availability: 5 weeks
 
5 amp AC SSR output module
  
2110X-T5-AL
AUD430.00
Availability: 5 weeks
 
5 amps AC SSR output module, with alarm
  
2110X-T10
AUD316.00
Availability: 5 weeks
 
10 amp AC SSR output module
  
2110X-T10-AL
AUD430.00
Availability: 5 weeks
 
10 amps AC SSR output module, with alarm
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.