Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Vertical and 1/4 DIN Universal Input Temperature/Process Controllers

CN8240 and CN8260 Series

Universal Input Temperature Controller | CN8240 and CN8260 Series

Universal Input Temperature Controller

AUD875.00 CN8241-DC1

CE
  • Field-Configurable Universal Temperature and Process Inputs
  • Autotuning, Direct or Reverse-Acting for Both Outputs
  • 8 Ramp and 8 Soak Segments
  • User-Selectable Ramp to Setpoint
  • Dual Output/Dual Alarm Capabilities
  • Decimal Display in 0.1° for Measured Temperatures Under 1000°C or °F
  • NEMA-4X Front Panel
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN8240/CN8260 1/8 DIN vertical and 1/4 DIN temperature/ process controllers are extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. The dedicated upper display shows the process value, while the lower display shows setpoint and setup parameters. Individual LED's identify the status of outputs, alarms, digital communications, and special options.
The CN8240/CN8260 features a NEMA-4X front panel and a universal power supply that accepts 100 to 250 Vac and 120 to 250 Vdc. A 24 Vac/24 Vdc power supply option is also available. Calibrations for most thermocouples and RTD's are available, as well as for millivolt linear, volt linear, and current linear inputs. Unlike the CN8200 1/16 DIN models, these controllers have plug-in output modules that can be changed in the field. In addition, a single output model can be converted to a dual output version in the field.

Eight-level ramp/soak control consisting of 8 ramps and 8 soaks is standard, and includes decimal display on thermocouple ranges, digital display and signal filtering, and a percentage of power limit setting. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, derivative, and integral before the process reaches setpoint. These parameters provide quick stabilization of processes with minimum overshoot, hunting, or cycling.

The dual control outputs can be configured for a variety of control applications, and an additional two dedicated alarm outputs are also available. The CN8240/CN8260 offers a wide range of options, including RS-232, RS-485 digital communications, a variety of remote setpoint options, three contact/digital input modes, four transducer excitation voltages, and four auxiliary output ranges.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN8241-F1-AL2
AUD980.00
Availability: 1 week
 
1/8 DIN Single output ramp/soak controller with 4-20 mA output, dual alarms
CN8241-FH1
AUD875.00
Availability: 1 week
 
1/8 DIN Single output ramp/soak controller with 4-20 mA output (800 ohm max)
CN8241-F1
AUD875.00
Availability: 1 week
 
1/8 DIN Single output ramp/soak controller with 4-20 mA output
CN8241-R1-AL2
AUD990.00
Availability: 6 weeks
 
1/8 DIN Single output ramp/soak controller with relay output, dual alarms
CN8241-R1-PVSV2
AUD1,050.00
Availability: 6 weeks
 
1/8 DIN Single output ramp/soak controller with relay output, Process output, PV or SV, 0 to 5 Vdc
CN8241-R1-RSP7
AUD1,050.00
Availability: 6 weeks
 
1/8 DIN Single output ramp/soak controller with relay output, Remote setpoint, 4 to 20 mA
CN8241-R1-RSP4
AUD1,050.00
Availability: 6 weeks
 
1/8 DIN Single output ramp/soak controller with relay output, Remote setpoint, 0 to 5 Vdc
CN8241-R1
AUD875.00
Availability: 1 week
 
1/8 DIN Single output ramp/soak controller with relay output
CN8241-DC1-AL1
Consult Sales  
Availability: 
 
 
1/8 DIN Single output ramp/soak controller with dc pulse, single alarm
CN8241-DC1
AUD875.00
Availability: 1 week
 
1/8 DIN Single output ramp/soak controller with dc pulse
CN8242-DC1-DC2-RSP5
AUD1,130.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with dc Pulse outputs,Remote setpoint, 1 to 5 Vdc
CN8242-DC1-F2
AUD955.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with dc Pulse output, 4-20 mA output
CN8242-DC1-DC2
AUD945.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with dc Pulse outputs
CN8242-F1-F2-AL2
AUD1,085.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, dual alarms
CN8242-F1-F2-PVSV2
AUD1,140.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, Process output, PV or SV, 0 to 5 Vdc
CN8242-F1-R2-AL1
AUD990.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma output, relay output, alarm
CN8242-F1-R2
AUD945.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma output, realy output
CN8242-F1-F2
AUD955.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs
CN8242-F1-F2-C2
AUD1,190.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-232
CN8242-F1-F2-C4
AUD1,190.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-485
CN8242-R1-R2
AUD945.00
Availability: 6 weeks
 
1/8 DIN Dual output ramp/soak controller with relay outputs
CN8261-F1-AL1-C4
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm, RS485
CN8261-F1-AL1-C2
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm, RS232
CN8261-F1-AL1
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output, single alarm
CN8261-FH1-AL2
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output (800 ohms max), dual alarms
CN8261-FH1
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output (800 ohms max)
CN8261-F1
AUD1,015.00
Availability: 1 week
 
1/4 DIN Single output ramp/soak controller with 4-20 mA output
CN8261-R1-C2
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with relay output, RS232
CN8261-R1-LV
Consult Sales  
Availability: 
 
 
1/4 DIN Single output ramp/soak controller with relay output, low voltage
CN8261-R1
AUD1,012.88
Availability: 1 week
 
1/4 DIN Single output ramp/soak controller with relay output
CN8261-DC1
AUD1,015.00
Availability: 1 week
 
1/4 DIN Single output ramp/soak controller with dc pulse
CN8261-T1
AUD1,015.00
Availability: 6 weeks
 
1/4 DIN Single output ramp/soak controller with 1A SSR
CN8262-F1-F2-PVSV2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with 4-20 Ma outputs, Process output, PV or SV, 0 to 5 Vdc
CN8262-FH1-FH2-C2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with 4-20 Ma outputs, RS-232
CN8262-DC1-DC2-C2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with dc pulse outputs, RS232
CN8262-DC1-R2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with dc pulse, relay outputs
CN8262-R1-R2-AL2
AUD1,210.00
Availability: 1 week
 
1/4 DIN Dual output ramp/soak controller with relay outputs, dual alarms
CN8262-T1-F2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with 1A SSR, 4-20 mA outputs
CN8262-R1-R2
Consult Sales  
Availability: 
 
 
1/4 DIN Dual output ramp/soak controller with relay outputs

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example: (1) CN8262-R1-R2-AL2 1/4 DIN dual mechanical relay output ramp/soak process controller with alarm, AUD1,210.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Size select from:
4 for 1/8 DIN
6 for 1/4 DIN

(2) Number of Outputs select from:
1 for Single output
2 for Dual output

(3) First Output select from:
R1 for Relay
DC1 for dc Pulse
T1 for 1A SSR
F1 for 4 to 20mA(500 ohm max.)
FH1 for 4 to 20mA(1000 ohm max.)

(4) Second Output(models CN8242 and CN8262 only) select from:
Nothing(leave field blank) for No second output
-R2 for Relay
-DC2 for dc Pulse
-T2 for 1A SSR
-F2 for 4-20mA(500 ohm max.)
-FH2 for 4-20ma(1000 ohm max.)

(5) Alarms select from:
Nothing(leave field blank) for No alarms
-AL1 for Single alarm relay
-AL2 for -Dual alarms

(6) Communications select from:
Nothing(leave field blank) for No communications
-C2 for RS232
-C4 for RS485

(7) Process Output Options select from:
Nothing(leave field blank) for no options
-PVSV1 for Process output - PV or SV - 4 to 20 mA
-PVSV2 for Process output - PV or SV - 0 to 5 Vdc
-DIC for Digital input switch closed
-RSP4 for Remote setpoint - 0 to 5 Vdc
-RSP5 for Remote setpoint - 1 to 5 Vdc
-RSP6 for Remote setpoint - 0 to 20 mA
-RSP7 for Remote setpoint - 4 to 20 mA

(8) Low Voltage Power Input Option to operate unit select from:
Nothing(leave field blank) for standard 100 to 250 Vac input power
-LV for 24 Vac/Vdc input power option
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download CN8262 Series - 1/4 DIN Temperature/Process Controllers
Download CN8261 Series - 1/4 DIN Temperature/Process Controllers
We noticed you are from the US. Visit your local site for regional offers and live support.