Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Controllers

CN350, CN360, & CN370 Series

Easy to Use Temperature Controllers | CN350, CN360, & CN370 Series

Easy to Use Temperature Controllers

  • Economical, Easy to Use
  • 1 /16 DIN Panel Cutout
  • Input Types; J, K, R, S Thermocouples and 100 .Platinum RTD
  • Fixed Proportional Band (4%) with Manual Reset
  • Fixed Cycle Time: 30 s for Mechanical Relay and 3 s for dc Solid State Output
  • User Convertible for Proportional or On-Off Control
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN350, CN360 and CN370 Series controllers are designed for economical and easy use. Models are available with digital, deviation, or non-indicating display, for J, K, R, and S thermocouples or 100 . platinum RTD input. The small 1.88" (48 mm) square face, 1.77" square cutout ( 1 /16 DIN) and short depth behind panel (3.54", 90 mm) help save panel space and installation costs. All models have a digital thumbwheel for adjusting the setpoint. The CN370 Series models provide continuous digital display of the process temperature. The CN360 Series indicate whether the process temperature is within ±1.5% full scale of the setpoint or above or below setpoint. The CN350 Series are non-indicating. These controllers are time proportional with manual reset, and can be converted to ON-OFF control by changing internal jumpers. The proportional band is fixed at 4%.
Two types of output are available. A 2.5 Amp (SPDT) mechanical relay is for use with systems which can use a 30-second cycle time. With an external solid state relay, loads to 5 Amps can be accommodated. For systems which require a faster cycle time, the dc solid state driver output should be used. This has a cycle time of approximately 3 seconds and can control high ac loads using a dc controlled solid state relay.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Relay Output Model Controllers
Indicating Controllers
CN371-JF3-24VDC
Consult Sales  
Availability: 
 
 
Time Proportional Controller, J Input, 0-499 Degree Fahrenheit Range, DC Pulse Output with an Indicating Display. 24 Vdc Power.
Deviation Controllers
CN361-P1F4
Consult Sales  
Availability: 
 
 
Time Proportional Controller, RTD Input, 0-799 Degree Fahrenheit Range, Mechanical Relay Output with an Deviation Display.
DC PULSE OUTPUT UNITS
Non-Indicating Controllers
CN352-P2CX
Consult Sales  
Availability: 
 
 
Time Proportional Controller, RTD Input, 0-99.9 Degree Celcius Range, DC Pulse Output, Non-Indicating.
CN352-P1F2
Consult Sales  
Availability: 
 
 
Time Proportional Controller, RTD Input, 0-399 Degree Farenheit Range, DC Pulse Output, Non-Indicating.
CN352-P1C2
Consult Sales  
Availability: 
 
 
Time Proportional Controller, RTD Input, 0-399 Degree Celcius Range, DC Pulse Output, Non-Indicating.
CN352-JC2
Consult Sales  
Availability: 
 
 
Time Proportional Controller, J Input, 0-399 Degree Celcius Range, Mechanical Relay Output with an Non-Indicating Display.
CN352-KC2
Consult Sales  
Availability: 
 
 
Time Proportional Controller, K Input, 0-399 Degree Celcius Range, Mechanical Relay Output with an Non-Indicating Display.
All amounts shown in AUD
Note: For low voltage 24 Vdc power, add suffix "-24VDC", no additional charge. Low voltage power is not available on dc Pulse models: CN372, CN362 or CN352 series. Each controller is supplied with user’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display Option select from:
5 for Non-Indicating
6 for Deviation Display
7 for Digital Readout Indication

(2) Output Option select from:
1 for Mechanical Relay
2 for DC Pulse Driver

(3) Sensor Type and Temperature Range select from:
JC2 for J Thermocouple 0 to 399 Degrees C
JF3 for J Thermocouple 0 to 499 Degrees F
JF4 for J Thermocouple 0 to 799 Degrees F
KC2 for K Thermocouple 0 to 399 Degrees C
KC5 for K Thermocouple 0 to 999 Degrees C
KC6 for K Thermocouple 0 to 1199 Degree C
KF5 for K Thermocouple 0 to 999 Degrees F
KF8 for K Thermocouple 0 to 1999 Degree F
RC7 for R Thermocouple 0 to 1699 Degrees C
RF9 for R Thermocouple 0 to 2999 Degrees F
SC7 for S Thermocouple 9 to 1699 Degrees C
P1C1 for 100 Ohm Platinum RTD -99 to 99 Degrees C
P2CX for 100 Ohm Platinum RTD 0 to 99.9 Degrees C
P1C2 for 100 Ohm Platinum RTD 0 to 399 Degrees C
P1F2 for 100 Ohm Platinum RTD 0 to 399 Degrees F
P1F4 for 100 Ohm Platinum RTD 0 to 799 Degrees F

(4) Low Voltage 24 Vdc Power select from:
Nothing(leave field blank) for No Option
-24VDC for 24 Volt dc Power Option
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.