Cart  |  Contact  |  Help  |  info@au.omega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN High/Low Limit Controller

CN63500 Series

1/16 DIN High/Low Limit Controller | CN63500 Series

1/16 DIN High/Low Limit Controller

CE
  • Dual 4-Digit LED Display
  • Thermocouple or RTD Sensor Input
  • Remote Reset Input
  • Main Limit Output: 5 A Relay, Selectable for High or Low Trip Activiation
  • 5 A Relay Alarms (Optional)
  • Parameters Security Via Programmable Lockouts
  • FM, UL, and cUL Approved
Controllers, Meters and Switching Devices - View related products

Description

The CN63500 Series are temperature limit controllers, intended to provide an independent shutdown for thermal processes. The CN63500 accepts signals from a variety of temperature sensors (thermocouple or RTD elements),and its comprehensive programming allows it to meet a wide variety of application requirements. Dual 4-digit displays allow viewing of the process temperature and limit setpoint simultaneously. Front panel indicators inform the operator of the process and output status. The main limit output and alarm outputs are field-replaceable. The limit output is selectable for high or low trip activation. If the process temperature goes above the limit setpoint for a high trip, or below the limit setpoint for a low trip, the limit relay will de-energize to initiate a process shutdown. The limit output cannot be reset until the process temperature returns to the proper operating range; manual reset is required (local or remote). Sensor failure will initiate a process shutdown. Relay alarm(s) can be configured to activate according to a variety of actions (absolute high or low, deviation high or low and band in or out) with adjustable hysteresis. A standby feature suppresses the alarm during power-up unit the process stabilizes outside the alarm region. The unit is constructed of lightweight, high-impact plastic case with a tinted front panel. the front panel meets NEMA 4X (IP65) specifications when properly installed. Multiple units can be stacked horizontally or vertically. Modern surface-mount technology, extensive testing, plush high-immunity to noise interference makes the CN63500 extremely reliable in industrial environments.

Thermocouple
Type
Display
Range
Wire Color
ANSI BS1843
T -200 to 400°C
-328 to 752°F
(+) Blue
(-) Red
(+) White
(-) Blue
E -200 to 750°C
-328 to 1382°F
(+) Violet
(-) Red
(+) Brown
(-) Blue
J -200 to 760°C
-328 to1400°F
(+) White
(-) Red
(+) Yellow
(-) Blue
K -200 to 1250°C
-328 to 2282°F
(+) Yellow
(-) Red
(+) Brown
(-) Blue
R 0 to 1768°C
32 to 3214°F
(+) Black
(-) Red
(+) White
(-) Blue
S 0 to 1768°C
32 to 3214°F
(+) Black
(-) Red
(+) White
(-) Blue
B 149 to 1820°C
300 to 3308°F
(+)Grey
(-)Red
No standard
N -200 to 1300°C
-328 to 2372°F
(+) Orange
(-) Red
(+) Orange
(-) Blue
mV -5.00 to 56.00mV No standard No standard
 
RTD Type Range
385 -200 to 600°C (-328 to 1100°F)
392 -200 to 600°C (-328 to 1100°F)
Ω 2.0 to 320.0Ω
SPECIFICATIONS
Display: 2-line by 4-digit LED
Upper (Main) Display: 10.2 mm (0.4") H red LED
Lower (Secondary) Display: 7.6 mm (0.3") H green LED
Power:
    Line Voltage Models: 85 to 250 Vac, 50/60 Hz, 8 VA
    Low-Voltage Models:
       DC Power: 18 to 36 Vdc,7W
       AC Power: 24 Vac ±10%, 50/60 Hz, 9 VA
Memory: Non-volatile E2PROM retains all programmable parameters and values

Environmental Conditions
Operating Range: FM rated @ 0 to 65°C, UL rated @ 0 to 55°C
Storage Range: -40 to 80°C (-40 to 176°F)
Operating and Storage Humidity: 85% max relative humidity (non-condensing) from 0°C to 65°C (32 x 149°F)
Altitude: Up to 2000 m

Isolation Breakdown Ratings
AC Line With Respect to All Inputs and Outputs: 2300 V for 1 minute (250 V working)
Relay Contacts to All Other Inputs and Outputs: 2300 Vac
DC Power With Respect to Sensor Input: 50 V working (500 V for 1 minute)
Connection: Wire clamping screw terminals
Weight: 0.17 kg (0.38 lb)

Input Specifications
Sensor Input
Sample Period: 100 ms
Step Response Time: Less than 300 ms typical, 400 ms max (to within 99% of final value)
Normal Mode Rejection: >40 dB @ 50/60 Hz
Common Mode Rejection: >120 dB, DC to 60 Hz
Overvoltage Protection: Input overload 120 Vac for 15 s max
Failed Sensor Response:
    Main Output: Sensor failure will initiate a process shutdown
Display: "OPEN"
Alarms: Upscale
Indication Accuracy: ±(0.3% of span +1°C) @ 23°C ambient after 20 minute warm-up (includes NIST conformity, cold-junction effect, A/D conversion errors and linearization conformity
Span Drift (Maximum): 130 PPM/°C
Rtd Input: 2- or 3-wire, 100 Ù platinum, alpha = 0.00385 (DIN43760), alpha = 0.0039162
Excitation: 150 A typical
Lead Resistance: 15 Ω max per input lead
Remote Resent Input: Internally pulled up to 5 Vdc 1 mΩ
    VIL: 0.85 V max
    VIH: 3.65 V min
    VIN Max: 5.25 Vdc
    IOFF:1 µA max

Output Specifications
Limit and Alarm Output Relays
Contact Rating: 5 A @ 250 Vac or 30 Vdc (resistive load) 1/10 HP @ 120 Vac (inductive load)
Life Expectancy: 100,000 cycles at max load rating (decreasing load increases life expectancy)
Limit Output:
    CN63500-R1-AL1: Form "C" relay
    CN63500-R1-AL2: Form "A" relay
Selectable for high or low trip activation, if the process temperature goes above the limit setpoint for a high trip, or below the limit setpoint for a low trip, the limit relay will deenergize to initiate a process shutdown; the limit output cannot be reset until the process temperature returns to the proper operating range; manual reset is required (local or remote)
AlarmOutputs: 1 or 2 form "A" relays
Modes: Absolute high-acting, absolute low-acting, deviation high-acting, deviation low-acting, inside band-acting, outside band-acting
Reset Action: programmable, automatic or latched; latched alarms can be reset regardless of limit exceed condition
Standby Mode: Programmable, enable or disable
Hysteresis: Programmable

Thermocouple Inputs
Types: T, E, J, K, R, S, B, N, linear mV, software selectable
Input Impedance: 20 MΩ, all types
Lead Resistance Effect: 0.25 µV/Ω
Cold-Junction Compensation: <±1°C typical, (±1.5°C max), error over 0 to 65°C (32 to 149°F) max ambient temperature range; defeated for linear mV indication mode
Resolution: 1° for all types, or 0.1° for T, E, J, K, and N only
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Standard Power Models (85 to 250 Vac, 50 to 60Hz)
CN63500-R1-AL2
Consult Sales  
Availability: 
 
 
Single output, form "A" relay, 2 alarms
CN63500-R1-AL1
Consult Sales  
Availability: 
 
 
Single output, form "C" relay, 1 alarm
Low-Voltage Models (18 to 36 Vdc)
CN63500-R1-AL1-LV
Consult Sales  
Availability: 
 
 
Single output, form "C", 1 alarm
CN63500-R1-AL2-LV
Consult Sales  
Availability: 
 
 
Single output form "A" relay, 2 alarms
Accessories
CN6-RBDLA210
Consult Sales  
Availability: 
 
 
Output module, single-output, form "C" relay, 1 alarm
CN6-48111
AUD172.00
Availability: 1 week
 
Output module, single-output, form "A" relay, 2 alarms
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.