Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

1/32 DIN Dual-Zone Controllers

CN79000 Series

Dual Zone Controllers | CN79000 Series

Dual Zone Controllers

CE
  • Thermocouple Inputs Only
  • Large Dual Display
  • Illuminated Keypad
  • Free Software
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN79000 controller set a new standard in 1/32 DIN power, flexibility, and value. The CN79000 is a dual zone controller in the 1/32 DIN size. The CN79000 Series offers 5 thermocouple input types and each zone offers a single setpoint. Standard features include independent fuzzy logic, autotune, and peak/valley indication for each zone. RS485 Serial communication is optional.

TC Input Types Range
K -200 to 2500°F (-129 to 1371°C)
J -100 to 1600°F (-73 to 871°C)
E -100 to 1800°F (-73 to 982°C)
N -100 to 2372°F (-73 to 1300°C)
L(J DIN) -100 to 1600°F (-73 to 871°C)
Note: All thermocouple inputs can be set for 0.1° display.
If temperature goes above 999.9° or less than -199.9° the
display will return to whole degree resolution.
Inputs are not isolated, must use ungrounded thermocouples.
SPECIFICATIONS
Display: Two 4-digit, 7 segment, 6.35 mm H (0.25") LEDs
Accuracy: ±0.25% of span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, nominal, 10 to 15%, 50 to 400 Hz
Single Phase: 132 to 240 Vdc, nominal, 10 to 20%
Power Consumption: 5 VA maximum
Operating Temperature: -10 to 55°C (14 to 131°F)
Memory Backup: Nonvolative memory, no batteries required
Control Output Ratings:
Relay (Resistive): SPST, 3 A @ 240 Vac
Relay (Inductive): 1.5 A @ 240 Vac
    Pilot Duty Rating: 250 VA, 2 A @ 120 Vac or 1 A @ 240 Vac
DC Pulse: 5 Vdc @ 20 mA (non-isolated)
Current: 4 to 20 mA
Weight: 114 g (4 oz)
Panel Cut-Out: 45 x 22 mm (1.772 x 0.874")
Maximum Panel Thickness: 6.35 mm (0.25")
Panel Depth: 111.60 mm (4.395")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN79022
CN79022
AUD938.30
Availability: 1 week
 
Dual-zone, DC pulse/DC pulse
Click to expand/minimize a list of what others bought with theCN79022-C4
CN79022-C4
AUD1,070.00
Availability: 1 week
 
Dual-zone, DC pulse/DC pulse, with RS485 communications*
  
CN79022-LV
AUD930.00
Availability: 1 week
 
Dual-zone, DC pulse/DC pulse, 12 to 24 Vdc/Vac
Click to expand/minimize a list of what others bought with theCN79033
CN79033
Consult Sales  
Availability: 
 
 
Dual-zone, relay/relay
  
CN79033-C4
Consult Sales  
Availability: 
 
 
Dual-zone, relay/relay, with RS485 communications*
  
CN79033-LV
Consult Sales  
Availability: 
 
 
Dual-zone, relay/relay, 12 to 24 Vdc/Vac
  
CN79053
AUD975.00
Availability: 1 week
 
Dual-zone, 4 to 20 mA/relay
  
CN79053-C4
Consult Sales  
Availability: 
 
 
Dual-zone, 4 to 20 mA/relay, with RS485 communications*
  
CN79053-LV
AUD1,095.00
Availability: 1 week
 
Dual-zone, 4 to 20 mA/relay, 12 to 24 Vdc/Vac
Accessories (Field Installable)
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD98.49
Availability: 5 weeks
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
Click to expand/minimize a list of what others bought with theGE-2117
GE-2117
Consult Sales  
Availability: 
 
 
Reference Book: Controller Tuning, PID
All amounts shown in AUD
Note: * Free CN7-A software download avaliable
Ordering Example: (1) CN79033-C4 Dual-zone, dual-mechanical relay outputs, RS485 communications, AUD1,107.59
We noticed you are from the US. Visit your local site for regional offers and live support.