Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/32 & 1/16 DIN Temperature/Process Autotune Controllers

CN9300, CN9400, CN9500 and CN9600 Series

Autotune Temperature Controller With Communications | CN9300, CN9400, CN9500 and CN9600 Series

Autotune Temperature Controller With Communications

CE
  • 4-Digit Display
  • 5 Alarm Configurations
  • Single Ramp and Soak
  • PID Heat-Cool Control
  • NEMA-4 (IP66) Faceplate
  • Sleeve Mounting
  • Security Lockouts
  • UL Recognized

    OPTIONAL
  • RS-232 or RS-485 Communications
  • Communications Software: CN9-SW
  • Low Voltage Power

    Ask Sales about the related CSC32
    Benchtop Controller Series!
Instrumentation for Pressure and Strain Measurements - View related products

Description

The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative design. Building on the success of the CN132 and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows-based software. The CN9-SW series software bridges the gap between the "stand alone" system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 32 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98, NT, or XP.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CN9311
Consult Sales  
Availability: 
 
 
1/16 DIN Single Display. Relay on Output 1. Relay on Output 2
Click to expand/minimize a list of what others bought with theCN9322
CN9322
Consult Sales  
Availability: 
 
 
1/16 DIN Single Display. dc Pulse on Output 1. dc Pulse on Output 2
Click to expand/minimize a list of what others bought with theCN9412
CN9412
AUD726.76
Availability: 1 week
 
1/16 DIN Dual Display. Relay on Output 1. dc Pulse on Output 2.
Click to expand/minimize a list of what others bought with theCN9422
CN9422
Consult Sales  
Availability: 
 
 
1/16 DIN Dual Display. dc Pulse on Output 1. dc Pulse on Output 2.
  
CN9511
Consult Sales  
Availability: 
 
 
1/32 DIN Single Display. Relay on Output 1. Relay on Output 2
Click to expand/minimize a list of what others bought with theCN9512
CN9512
Consult Sales  
Availability: 
 
 
1/32 DIN Single Display. Relay on Output 1. dc Pulse on Output 2
  
CN9512-C4-LV
Consult Sales  
Availability: 
 
 
1/32 DIN Single Display, RS-485 Communications, and 12-24 Vac/Vdc Low Voltage Power. Relay on Output 1. dc Pulse on Output 2
  
CN9522
Consult Sales  
Availability: 
 
 
1/32 DIN Single Display. dc Pulse on Output 1. dc Pulse on Output 2
  
CN96111TR
Consult Sales  
Availability: 
 
 
Thermocouple or RTD Input, 3 Mechanical Relay Outputs
  
CN96411TR
Consult Sales  
Availability: 
 
 
Thermocouple or RTD Input, 1 4-20 mA Output, 2 Mechanical Relay Outputs
  
CN962210V
Consult Sales  
Availability: 
 
 
0-10 Analog Voltage Input, 2 DC Pulse Outputs, 1 Mechanical Relay Output
Accessories
  
BD9-C2
AUD196.00
Availability: 1 week
 
RS-232 Communications Board. Field Installable.
  
BD9-C4
Consult Sales  
Availability: 
 
 
RS-485 Communications Board. Field Installable.
Click to expand/minimize a list of what others bought with theTP4
TP4
Consult Sales  
Availability: 
 
 
Trim Plate adapter, 1/16 to 1/4 DIN panel cutout. Field Installable.
  
TP6
Consult Sales  
Availability: 
 
 
Trim Plate adapter, 1/16 to 1/8 DIN panel cutout. Field Installable.
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac. Field Installable.
Click to expand/minimize a list of what others bought with theCN9-SW
CN9-SW
Consult Sales  
Availability: 
 
 
Software for either RS-232 or RS-485 communications (refer to CN9-SW specifications. Compatible with Windows 95 and Windows NT.
All amounts shown in AUD
Note: Note: one communications option can be ordered per unit. Field installable communications boards can be installed in the field.
*Low voltage power option is not field installable and available only on the following models: CN9312, CN9322, CN9512 and CN9522.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) PID Autotune Temp/Process Controllers select from:
CN9311 for 1/16 DIN Single Display
CN9312 for 1/16 DIN Single Display
CN9322 for 1/16 DIN Single Display
CN9411 for 1/16 DIN Dual Display
CN9412 for 1/16 DIN Dual Display
CN9422 for 1/16 DIN Dual Display
CN9511 for 1/32 DIN Single Display
CN9512 for 1/32 DIN Single Display
CN9522 for 1/32 DIN Single Display

(2) Communications Option select from:
Nothing(leave field blank) for Standard Unit
-C2 for RS-232 Communications
-C4 for RS-485 Communications

(3) Low Voltage Power select from:
Nothing(leave field blank) for Standard Unit
-LV for 12-24 Vac/Vdc Low Voltage Power (see*above)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download CN9500
Download CN9400
Download CN9300
Download CN9-SW
Download CN9600 Series Autotune Temperature Controllers
We noticed you are from the US. Visit your local site for regional offers and live support.