Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Force Gages with Analog and RS232 Outputs
Discontinued Product!

DFG31

Digital Force Gauges with Analog and RS232 Outputs | DFG31

Digital Force Gauges with Analog and RS232 Outputs

CE
  • User Selectable Units of Measure
  • Accuracy ±0.25% of Full Scale
  • NIST Calibration Certificate Included
  • Selectable Display Languages
  • Advanced Operating Modes with Statistical Calculations
  • Simple Operator Interface with Menu Prompts and Function Keys for Easy Use
  • RS232 and ±2 Vdc Analog Outputs Standard
  • Rechargeable Nickel Metal Hydride Batteries or Direct AC Operation with Universal Adaptor
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The DFG31 is being phased out. Product will be available until stock is depleted. Please see the DFG55 SERIES as a possible substitute or contact our Pressure department.
OMEGAs DFG31 Series is an easyto- use digital force gage designed for economical applications without compromising functionality. It’s available in 7 ranges from 2 to 500 lb force and features a measurement accuracy of better than 0.25% full scale. A large, easy-to-read, high resolution dot matrix LCD supports a variety of standard gage functions including normal and peak readings, high/low limits, setpoints, pass/fail results, statistical results, load cell actuation and direction. Loads are displayed in ozf, gf, lbf, kgf and Newtons. The display can be inverted and displayed results may be "hidden" from the operator. RS232, and ±2 Vdc analog outputs are standard.

SPECIFICATIONS
Accuracy: ±0.25% FS
Display: High resolution, dot matrix LCD, 8 lines, 40 characters with adjustable contrast
Data Sampling Rate: 5000 Hz
Peak Capture Rate: 5000 Hz
Display Update Rate: 10 Hz
Operating Temperature: 4 to 38°C (40 to 100°F)
Temperature Effects: <0.05% FS per °C (0.03% per °F)
Relative Humidity: 20 to 80%
Overload Protection: 150% FS
Tare Capacity: 10% FS
Power: Rechargeable nickel metal hydride batteries or direct AC power using universal adaptor (batteries and adaptor included)
Battery Life: Approximately 30 hours continuous use
Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6")
Weight: 0.7 kg (1.5 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DFG31-2
Consult Sales  
Availability: 
 
 
Digital force gauge with 2 pounds force range and 0.001 pound resolution
DFG31-100
Consult Sales  
Availability: 
 
 
Digital force gauge with 100 pounds force range and 0.1 pound resolution
Accessories
DFG-850-1
Consult Sales  
Availability: 
 
 
RS232 cable
All amounts shown in AUD
Note: Comes complete with hard carrying case, rechargeable batteries, universal battery eliminator, hook, flat tip, calibration certificate, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.