Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Strain Indicators with Built-in Sensor Excitation
Discontinued

DP25-S

Economical Strain Indicators with Built-in Sensor Excitation | DP25-S

CE
  • 4-Digit Display, -1999 to 9999 counts
  • Excitation Supply, Front Panel Tare and Peak Hold Standard
  • Accepts Voltage, Current or Millivolt Inputs
  • Easily Scaled to Display Readings in Engineering Units
  • 5, 10, 12 or 24 Volt Excitation Available
  • Analog Output and Dual Alarm Relays Optional
Instrumentation for Pressure and Strain Measurements - View related products

Description

Superceded by the DP25B-SThe OMEGA ® DP25-S is a low cost digital panel meter for use with voltage, current or bridge-type transducers. For bridge sensors, the DP25-S has a ratiometric input to correct for variations in excitation voltage. Standard features include a front panel tare button and a peak hold feature. Options include dual 6 amp alarm relays and a scalable analog output configurable for 0 to 10 V or 4 to 20 mA.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP25-S
Consult Sales  
Availability: 
 
 
Digital strain gage panel meter, 115 Vac power
DP25-S-A
Consult Sales  
Availability: 
 
 
Digital strain gage panel meter with analog output, 115 Vac power
DP25-S-R
Consult Sales  
Availability: 
 
 
Digital strain gage panel meter with dual alarms, 115 Vac power
DP25-S-AR
Consult Sales  
Availability: 
 
 
Digital strain gage panel meter with analog output and dual alarms, 115 Vac power
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Power Options select from:
for 115 Vac power
-230 for 230 Vac power
-DC10/32 for 10 to 32 Vdc power
-DC26/56 for 26 to 56 Vdc power

(2) Output Options select from:
for no options
-A for scaleable analog output
-R for dual alarm relays
-AR for analog and relay options

(3) Display Color select from:
for red LED display
-GN for green LED display
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download DP25-S and DP25B-S - Strain Gage Meter Quick Start Manual
Download DP25-S and DP25B-S - Strain Gage Panel Meter Full Manual
We noticed you are from the US. Visit your local site for regional offers and live support.