Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Universal Temperature/Process Meter with Optional Outputs

DP3409

Universal Temperature and Process Panel Meter | DP3409

Universal Temperature and Process Panel Meter

CE
  • High Visibility 6-Digit LED Display
  • Universal Inputs
  • 0.1% Input Accuracy
  • Analog, Relay and Logic Outputs Are Standard
  • Transmitter Power Supply
  • NEMA-3 (IP65) Front Panel
  • RS-485/RS-422 Digital Communications
  • Totalization
Temperature & Process Meters, Timers and Counters - View related products

Description

The DP3409 universal process indicator is a highly versatile, 6-digit industrial display indicator, with the capability of measuring and indicating temperature, pressure, flow, level and other process variables. The standard DP3409 provides a retransmission output and alarm relay. Further relay outputs and RS-485/RS-422 communications can be added to suit your applications.The configuration of the DP3409 is achieved simply by moving the security switch and entering a 4-digit code from the front panel keys. No passwords, no input links, no complications. With NEMA-3 front panel protection standard and superior RF immunity, the DP3409 has been designed to provide reliable indications in the harshest environments.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

The DP3409 is no longer available. Please see the DPi8 Series as a posssible alternative or contact our Temperature Engineering Department for a substitute.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP3409-1-24VDC
Consult Sales  
Availability: 
 
 
Universal process indicator with an additional relay with 24Vdc
DP3409-2-24VDC
Consult Sales  
Availability: 
 
 
Universal process indicator with with two additional relay and one digital input with 24Vdc
DP3409-3
Consult Sales  
Availability: 
 
 
Universal process indicator with one additional relay one digital input and RS-485/RS-422 Communications
DP3409-3-24VDC
Consult Sales  
Availability: 
 
 
Universal process indicator with one additional relay one digital input and RS-485/RS-422 Communications and 24Vdc
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Universal Temp/Process Indicator Output Options select from:
-1 for One additional relay
-2 for Two additional relays and one digital input
-3 for one additional relay one digital input and RS-485/RS-422 Communications

(2) 24 Vdc Power select from:
Nothing(leave field blank) for standard unit
-24VDC for 24 Vdc Power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.