Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Low Cost Digital Panel Meter for Process, Voltage, Frequency or Current Inputs with Optional Alarm or Excitation Supply - Discontinued

DP450 Series

Easy to Use Panel Meters | DP450 Series

Easy to Use Panel Meters

  • 1/8 DIN Size
  • 3 1/2 Digit Display
  • Large .56" Red LED Display
  • Jumper Selectable Ranges
  • AC Voltage: 0 to 199.9mV, 0 to 1.999V, 0 to 19.99V, 0 to 199.9V, 0 to 600V
  • DC Voltage: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V, 0 to +/-600V
  • High DC Current
  • High AC Current: 0 to +/- 50 A, 0 to +/-100A, 0 to +/-200A, 0 to +/-500A. 0 to +/-1000A, 0 to +/-1500A, 0 to +/-2000A
  • Scalable Process: 0 to 20 mA, 4 to 20 mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc
  • Frequency Input: 0 to 1 kHz
  • Optional 220 Vac or 24 Vac Power
  • Optional 5A Dual Alarm Relays Two LED’s Indicate "Hi" and "Lo" Alarms
  • Optional 10 Vdc Excitation Power Supply
  • Custom Engineering Unit Labels included
Test Meters - Electrical - View related products

Description

Starting from Apr 13th 2018, DP450 Series will be discontinued. As a upgrade substitute, please check out the DPPT Series or DP20 Series Panel Meter for details.

The new DP450 Series digital panel meters are suitable for a wide range of display applications. Designed as low cost solution, they offer ruggedness, reliability with 3 1/2 digit resolution for many current, voltage, frequency and process applications. Supplied in a standard 1/8 DIN package, a full range of inputs can be measured simply by selecting the proper externally accessible terminals located at the rear of the unit. The resolution can be changed by moving the jumpers behind the detachable face plate. Bright red .56 inch high LED characters are easy to read. Standard instrument power is 115 Vac. Optional 220 Vac is available. Dual alarm relays can be configured as one high and low. Engineering unit labels are supplied to indicate measured value. This series consists of seven models. They are DC Voltage, AC Voltage, DC Current, HIGH-AC Current, HIGH-DC Current, Scalable Process and Frequency. The DP450-HDCC model can be used with 60 mV, 100 mV or 150 mV shunts. The DP450-HACC can be used with one or five Amp current transformers such as the CT Series.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Panel Punches are available for this product here.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DP450-E
Consult Sales  
Availability: 
 
 
1/8 DIN process meter: 0 to 20mA, 4 to 20mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc and 115 Vac power
  
DP450-E-24VAC
Consult Sales  
Availability: 
 
 
1/8 DIN process meter: 0 to 20mA, 4 to 20mA, 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc with 24 Vac power
  
DP450-E-XPS-220VAC
Consult Sales  
Availability: 
 
 
1/8 DIN process meter with 10 Vdc excitation power supply and 220 Vac power
  
DP450-E-A2
Consult Sales  
Availability: 
 
 
DP450-E with dual 5 A alarm outputs
  
DP450-F
Consult Sales  
Availability: 
 
 
1/8 DIN frequency meter
  
DP450-F-A2
Consult Sales  
Availability: 
 
 
1/8 DIN frequency meter with 5 A dual alarm outputs
  
DP450-F-A2-220VAC
Consult Sales  
Availability: 
 
 
1/8 DIN frequency meter with 5 A dual alarm outputs and 220 Vac power
Click to expand/minimize a list of what others bought with theDP450-VAC
DP450-VAC
AUD425.00
Availability: 1 week
 
1/8 DIN AC volt meter: 0-199.9mV, 0-1.999V, 0-19.99V, 0-199.9V, 0-600V
  
DP450-VAC-A2
AUD665.00
Availability: 1 week
 
DP450-VAC with dual 5A alarm outputs
Click to expand/minimize a list of what others bought with theDP450-VDC
DP450-VDC
Consult Sales  
Availability: 
 
 
1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V,0 to +/-600V
  
DP450-VDC-24VAC
Consult Sales  
Availability: 
 
 
1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V,0 to +/-600V with 24 VAC power
  
DP450-VDC-220VAC
Consult Sales  
Availability: 
 
 
1/8 DIN DC volt meter: 0 to +/-199.9mV, 0 to +/-1.999V, 0 to +/-19.99V, 0 to +/-199.9V, 0 to +/-600V with 220 VAC power
  
DP450-VDC-A2
Consult Sales  
Availability: 
 
 
DP450-VDC with dual 5 A alarm outputs
All amounts shown in AUD
Note: 24 Vac power and 220 Vac are no charge

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Types select from:
VDC for dc volt meter
VAC for ac volt meter
DCC for dc current meter
E for Process meter
HACC for High ac current meter
HDCC for High dc current meter
F for Frequency meter

(2) Alarm and Power Options select from:
Nothing(leave field blank) for Standard Unit
-A2 for 5 A dual alarm output
-XPS for 10 Vdc excitation power supply
-24VAC for 24 Vac power
-220VAC for 220 Vac power
-A2-24VAC for Dual relay output and 24 Vac power
-A2-220VAC for Dual relay output and 220 Vac power
-XPS-24VAC for 10 Vdc excitation power supply and 24 Vac power
-XPS-220VAC for 10 Vdc excitation power supply and 220 Vac power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.