Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/32 DIN Loop Powered Digital Panel Meter

DP720041

Loop PoweredPanel Meter | DP720041

Loop PoweredPanel Meter

  • Minimum Span is 950 Counts
  • Current Loop Powered
  • Compact, Miniature DIN Size
  • 1999 Count Digit Liquid Crystal Display
  • Screw Terminal Input Connections
Temperature & Process Meters, Timers and Counters - View related products

Description

The OMEGA DP720041 Series panel meter offers a compact miniature design at an economical price. The meter is a loop powered indicator, available in 1/32 DIN panel cut out size. Unit is for panel mounting and includes mounting hardware.

SPECIFICATIONS
Input: DC current 4 to 20 mA
Accuracy: ±0.1% plus 2 digits
Measuring Rate: 2.5 times/sec
Auto Zero Reading: ±1 digit
Temp Coefficient: (0 to 60 Deg. C) ±0.15 dgt/C
Display: 3½ digit liquid crystal display (LCD)
Decimal Point: 1XXX, 1XX.X, 1X.XX or 1.XXX
Power: Loop power (12 V nominal)
Zero and Span: Adjustable (0 to 1999, ±950 counts minimum span)
Ambient Temperature: 0 to 60 Deg.C
Max Humidity: 75%
Mounting: Panel mount (1/32 DIN)
Panel Cutout:45 x 22.2 mm (1.8 x 0.9")
Dimensions: 48 x 24 x 26 mm (1.89 x 0.95 x 1.02")
Weight: 17 g (0.6 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDP720041
DP720041
Consult Sales  
Availability: 
 
 
1/32 DIN loop powered indicator (minimum span is 950 counts)
Accessories
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
4 conductor shielded cable with PVC jacket (100')
All amounts shown in AUD
Note: Minimum Span is ±950 counts
Units come with complete operator's manual and mounting brackets.
We noticed you are from the US. Visit your local site for regional offers and live support.