Cart  |  Contact  |  Help  |  info@au.omega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Variable Speed and Fixed Timer Peristaltic Pumps

FPU2000A

Peristaltic Pumps | Variable Speed & Fixed Timer | FPU2000A

Peristaltic Pumps | Variable Speed & Fixed Timer

CE
  • Peristaltic Pump Tube Does Not Require Valves
  • Self Priming
  • High Outlet Pressure Capability of 100 psig on Most Models
  • Improved Pump Head Design
  • Corrosion Proof Polybutylene Terephthalate Housing
  • Tamper Resistant Electronic Control Panel Cover
  • Tube Failure Detection
Pumps & Mixers - View related products

Description

Fixed-Timer Control
The FPU2000A Series fixed pumps feed by an analog fixed 60 second timer. The pump can be on for 1 to 60 seconds. All FPU2000A Series have fixed speed outputs and can be adjusted by selecting the pumphead tube size and choosing the desired RPM (revolutions per minute).

Standard Percentage & Digital Percentage Controllers
The FPUVS2000A and FPUDVS2000A Series variable speed pumps are for continuous pumping relatively pulse free, even while adjusting the percentage of output. The variable speed pump requires the use of brushes on the DC motor. Excellent brush life expectancy (2000 hours). An extra set of brushes included with every pump.

The FPUDVS2000A Series will accept any one of three different types of external input signals; 4 to 20 mA, 0 to 10 Vdc, or frequency. The 4 to 20 mA and 0 to 10 Vdc loops must be powered. Two types of frequency inputs, AC sine waves (magnetic coils type outputs) and digital square waves (Hall Effect signals, contact closures), are acceptable. A jumper plug located on the circuit board is factory pre-set for AC sine wave signals, the jumper must be re-positioned when digital square wave signals are being used. All wiring connections are to be made inside of the junction box located on the side of the FPUDVS2000A Series. A liquid tight connector is supplied and should be used for the external signal cable. The signal input wires are color coded to the type of signal being used.

SPECIFICATIONS
Maximum Working Pressure: 100 psig/6.9 bar (most models)
Maximum Fluid Temperature: 54°C (130°F)
Ambient Temperature Range: -10 to 43°C (14 to 110°F)
Enclosure: NEMA 3R (IP24) (acceptable for indoor use)
Pump Tube Material: Norprene®
Duty Cycle: Continuous
Maximum Solids: 50% by volume
Maximum Viscosity: 5000 Centipoise
Maximum Suction Lift: Up to 9 m (30') water
Turn Down Ratio: 20:1
Power Requirements: 115 V 60 Hz 80 Watts, 220 V 50 Hz 40 Watts, 230 V 60 Hz 45 Watts
Variable Speed: 115 V 60 Hz 40 Watts, 220 V 50 Hz 40 Watts, 230 V 60 Hz 40 Watts
Dimensions: 155.6 H x 257.2 W x 228.6 mm D (6⅛ x 10⅛ x 9")
Variable Speed: 159 H x 254 W x 235 mm D (6¼ x 10 x 9¼")
Weight: 3.6 kg (8 lb)
Tube Connection: Compression barb type (⅜” ID x ¼" OD)

* Only 220 Vac/50 Hz and 230 Vac/60 Hz models are CE approved.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Fixed-Timer Control
FPU2001A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 6, GPD 2.3, PSI 100, RPM 14
FPU2002A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 13, GPD 4.9, PSI 100, RPM 30
FPU2003A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 21, GPD 8, PSI 100, RPM 45
FPU2004A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 25, GPD 9.5, PSI 75, RPM 60
FPU2005A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 18, GPD 6.8, PSI 100, RPM 14
FPU2006A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 42, GPD 16, PSI 100, RPM 30
FPU2007A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 63, GPD 24, PSI 100, RPM 45
FPU2008A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 79, GPD 30.1, PSI 75, RPM 60
FPU2009A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 57, GPD 21.7, PSI 50, RPM 14
FPU2010A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 138, GPD 52.5, PSI 50, RPM 30
FPU2011A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 200, GPD 76.1, PSI 50, RPM 45
FPU2012A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 250, GPD 95.1, PSI 50, RPM 60
Standard Percentage
FPUVS2001A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 6, GPD 2.3, PSI 100, RPM 14
FPUVS2002A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 13, GPD 4.9, PSI 100, RPM 30
FPUVS2003A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 21, GPD 8, PSI 100, RPM 45
FPUVS2004A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 25, GPD 9.5, PSI 75, RPM 60
FPUVS2005A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 18, GPD 6.8, PSI 100, RPM 14
FPUVS2006A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 42, GPD 16, PSI 100, RPM 30
FPUVS2007A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 63, GPD 24, PSI 100, RPM 45
FPUVS2008A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 79, GPD 30.1, PSI 75, RPM 60
FPUVS2009A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 57, GPD 21.7, PSI 50, RPM 14
FPUVS2010A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 138, GPD 52.5, PSI 50, RPM 30
FPUVS2011A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 200, GPD 76.1, PSI 50, RPM 45
FPUVS2012A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 250, GPD 95.1, PSI 50, RPM 60
Digital Percentage Controllers
FPUDVS2001A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 6, GPD 2.3, PSI 100, RPM 14
FPUDVS2002A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 13, GPD 4.9, PSI 100, RPM 30
FPUDVS2003A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 21, GPD 8, PSI 100, RPM 45
FPUDVS2004A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)¼, mL/min 25, GPD 9.5, PSI 75, RPM 60
FPUDVS2005A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 18, GPD 6.8, PSI 100, RPM 14
FPUDVS2006A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 42, GPD 16, PSI 100, RPM 30
FPUDVS2007A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 63, GPD 24, PSI 100, RPM 45
FPUDVS2008A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)⅜, mL/min 79, GPD 30.1, PSI 75, RPM 60
FPUDVS2009A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 57, GPD 21.7, PSI 50, RPM 14
FPUDVS2010A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 138, GPD 52.5, PSI 50, RPM 30
FPUDVS2011A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 200, GPD 76.1, PSI 50, RPM 45
FPUDVS2012A
Consult Sales  
Availability: 
 
 
Pump Tube OD (inch)7/16, mL/min 250, GPD 95.1, PSI 50, RPM 60
All amounts shown in AUD
Note: Comes complete with suction tube strainer, tube weight, suction tubing, discharge tubing, and injection fitting with internal back-flow check valve, mounting hardware, and operator’s manual. FPUVS and FPUDVS come with an additional set of brushes.
To order CE approved 220 Vac/50 Hz model, add suffix “-220/50” to model number, no additional charge.
To order CE approved 230 Vac/ 60 Hz model, add suffix “-230/60” to model number, no additional charge.
Note: 220 Vac/50Hz fixed speed models output approximately 20% less.
We noticed you are from the US. Visit your local site for regional offers and live support.