Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Omegaflex ® OEM Style Peristaltic Pump Kits

FPU400 Series

Omegaflex ® OEM Style Peristaltic Pump Kits | FPU400 Series

Omegaflex ® OEM Style Peristaltic Pump Kits

  • Suitable for Fluids Carrying Small Particles
  • Easy to Maintain
  • Mounting Panel Standard
Pumps & Mixers - View related products

Description

FPU400 Series peristaltic pumps offer simplicity at a reduced cost. The motor turns the rollers, which squeeze fluid through the precision-bore high-tolerance tubing in a wavelike motion, acting like a positive displacement pump. The fluid doesn’t touch the pump; it only comes into contact with the tubing. This makes the pump suitable for fluids carrying small particles. FPU400 pumps continuously overocclude the tubing, which makes the pump self-priming and non-siphoning. They are easy to maintain, with few moving parts and no seals or valves to clog, clean, or replace. As one section of tube fatigues, just move the tubing to a section that hasn’t been under the rollers and continue pumping. Or simply replace the supplied tubing. The replacement 230 mm (9") lengths of precision-bore tubing ensure repeatable pumping rates time after time. Union connectors for hooking up system tubing are sold seperately. The replacement 230 mm (9") lengths of tubing come without connectors. The pumps are supplied standard with a mounting panel. The AC-powered pumps are also available in a rugged polycarbonate enclosure for bench mounting. Maximum backpressure is 15 psi without derating (up to 25 psi @ 75% of maximum flow). Maximum suction head is 8.5 m (28'). Flow rate repeatability from one pump to the next or when replacing tubing is within 8% of maximum flow rate listed. Shipping weight is 1.6 kg (3.5 lb) for all sizes. These pumps are ideal for metering/dosing, repetitive dispensing, and general liquid/gas transfer, and they have a 100% duty cycle for continuous operation.

SPECIFICATIONS (FPU400)
Mounting Plate: 94 L x 130 W x 109 mm D (3.74 x 5.12 x 4.28"); 5.6 mm (0.22") diameter holes are centered 76 x 110 mm (3.0 x 4.34") on the plate
For units with rear fan: 130 L x 130 W x 135 mm D (5.11 x 5.12 x 5.28") overall
Shipping Weight: 1.6 kg (3.5 lb)
Ambient Temp Range: 20 to 30°C (68 to 86°F)
Max Liquid Viscosity: 8500 cp

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
FPU401
Consult Sales  
Availability: 
 
 
14RPM, 115Vac, peristaltic pump kit
  
FPU402
Consult Sales  
Availability: 
 
 
23RPM, 115Vac, peristaltic pump kit
  
FPU403
Consult Sales  
Availability: 
 
 
28RPM, 115Vac, peristaltic pump kit
  
FPU404
Consult Sales  
Availability: 
 
 
36RPM, 115Vac, peristaltic pump kit
  
FPU405
Consult Sales  
Availability: 
 
 
49RPM, 115Vac, peristaltic pump kit
  
FPU406
Consult Sales  
Availability: 
 
 
58RPM, 115Vac, peristaltic pump kit
  
FPU407
Consult Sales  
Availability: 
 
 
75RPM, 115Vac, peristaltic pump kit
Click to expand/minimize a list of what others bought with theFPU408
FPU408
Consult Sales  
Availability: 
 
 
108RPM, 115Vac, peristaltic pump kit
  
FPU409
Consult Sales  
Availability: 
 
 
129RPM, 115Vac, peristaltic pump kit
  
FPU410
Consult Sales  
Availability: 
 
 
172RPM, 115Vac, peristaltic pump kit
  
FPU411
Consult Sales  
Availability: 
 
 
203RPM, 115Vac, peristaltic pump kit
  
FPU412
Consult Sales  
Availability: 
 
 
282RPM, 115Vac, peristaltic pump kit
Accessory Tubing 230 mm (9')
  
FPU116-N
AUD36.00
Availability: 1 week
 
Replacement Norprene or Tygon tubing (depending on stock), 1/16' X 1/8'
  
FPU116-S
AUD37.00
Availability: 5 weeks
 
Silicone tubing, 1/16' X 1/8'
  
FPU14-N
AUD36.00
Availability: 1 week
 
Replacement Norprene or Tygon tubing (depending on stock), 1/4' X 7/16'
  
FPU14-S
AUD36.00
Availability: 1 week
 
Silicone tubing, 1/4' X 7/16'
  
FPU18-N
Consult Sales  
Availability: 
 
 
Replacement Norprene or Tygon tubing (depending on stock), 1/8' X 3/8'
  
FPU18-S
AUD37.00
Availability: 1 week
 
Silicone tubing, 1/8' X 3/8'
  
FPU316-N
Consult Sales  
Availability: 
 
 
Replacement Norprene or Tygon tubing (depending on stock), 3/16' X 3/8'
  
FPU316-S
AUD37.00
Availability: 1 week
 
Silicone tubing, 3/16' X 3/8'
Tubing Union Fittings (sold separately)
  
FTPP-N210NP
AUD20.25
Availability: 1 week
 
1/16" Tubing union connectors (Natural Polyp)
  
FTPP-N230NP
AUD20.25
Availability: 1 week
 
1/8" Tubing union connectors (Natural Polyp)
  
FTPP-CO-4NP
AUD14.75
Availability: 1 week
 
1/4" Tubing union connectors (Natural Polyp)
  
FTPP-5050NP
AUD24.25
Availability: 1 week
 
3/16" Tubing union connectors (Natural Polyp)
All amounts shown in AUD
Note: FPU400 Series comes complete with four 230 mm (9") lengths of Norprene tubing (1/16, 1/8, 3/16, and 1/4"), 2 rollers, mounting plate and operator’s manual.

†Tubes are supplied inserted into 3/16 X 3/8" tubes. Connection is made to the 1/16 X 1/8" internal tubing. Brushless 115 Vac, 60 Hz induction motors; flow rates based on pumping water.

Tubing union fittings are sold separately.
We noticed you are from the US. Visit your local site for regional offers and live support.