Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Variable Speed Peristaltic Pump Kits: OMEGAFLEX™ Series

FPU420 Series

Variable Speed Peristaltic Pump Kits: OMEGAFLEX™ Series | FPU420 Series

  • Self-Priming, Non-Siphoning
  • Metal or Plastic Benchtop Case
  • Fluid Contacts Tubing Only
  • Supplied with Tubing and Tube Unions
  • 0.36 to 1600 mL/min Water Capacity
Pumps & Mixers - View related products

Description

The FPU420 Series OMEGAFLEX peristaltic pumps offer a variable speed drive system. Three models are available from 0.36 to 800 mL/min. Dual pumpheads can provide flows of up to 1600 mL/min. All models have the benefits of the OMEGAFLEX pump line, including non-siphoning, self-priming, contamination-free pumping. Each unit is supplied with a 1.8 m (6') long, 115 Vac power cord and is enclosed in a rugged polyurethane-painted steel benchtop case. Silicone or Norprene® precision-bore tubing [230 mm (9") length] with polyethylene tubing unions are included with each pump. Dual head models, with two separate outputs also available.

SPECIFICATIONS
(FPU420)
Dimensions:
156 W x 165 H x 146 mm D (61/8 x 61/2 x 53/4")
Shipping Weight: 2.7 kg (6 lb)
Power Draw: 0.5 A at 115 Vac
Max Pressure: 20 psi
(FPUVS4000)
Electrical: 115 Vac/60 Hz; CW/OFF/CCW switch; 1.8 m (6') power cord
Mounting: Thermofil plastic case; flanges
Dimensions: 157.5 W x 185.4 H x 261.6 mm D (6.2 x 7.3 x 10.3")
Shipping Weight: 3.1 kg (6.8 lb)
Tubing: 3/8 x 9/16" OD
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FPU421
Consult Sales  
Availability: 
 
 
1.5 to 26 RPM (0.3 to 90 mL/min)
FPU422
Consult Sales  
Availability: 
 
 
4.0 to 114 RPM (0.8 to 400 mL/min)
FPU423
Consult Sales  
Availability: 
 
 
8.0 to 228 RPM (1.7 to 800 mL/min)
Tubing 230mm (9' lengths)
FPU116-N
AUD39.00
Availability: 1 week
 
Replacement Norprene tubing, 1/16' X 1/8'
FPU116-S
AUD40.00
Availability: 5 weeks
 
Silicone tubing, 1/6' X 1/8'
FPU14-N
AUD39.00
Availability: 1 week
 
Replacement Norprene tubing, 1/4' X 7/16'
FPU14-S
AUD39.00
Availability: 1 week
 
Silicone tubing, 1/4' X 7/16'
FPU18-N
Consult Sales  
Availability: 
 
 
Replacement Norprene tubing, 1/8' X 3/8'
FPU18-S
AUD40.00
Availability: 1 week
 
Silicone tubing, 1/8' X 3/8'
FPU316-N
Consult Sales  
Availability: 
 
 
Replacement Norprene tubing, 3/16' X 3/8'
FPU316-S
AUD40.00
Availability: 1 week
 
Silicone tubing, 3/16' X 3/8'
All amounts shown in AUD
Note: FPU420 Series comes complete with 4 lengths of .22 m (9") (1/16", 1/8", 3/16", and 1/4") Norprene tubing, tubing unions, 2 rollers, mounting plate, 1.8 m (6') 115 Vac power cord, painted steel benchtop case, and operator's manual.

FPUVS4000 comes complete with norprene tubing, tubing unions, 1.8 m (6') 115 Vac power cord, and operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.