Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

MINI PLASTIC FLOW SWITCH

FSW-120 Series

Flow Switch | Plastic | Mini
 | FSW-120 Series

Flow Switch | Plastic | Mini

CE
  • Small and Lightweight
  • Plastic and Stainless Steel Construction
  • No Switch-Point Adjustment
Variable Area Flow Meters & Switches - View related products

Description

The FSW-120 Series of compact PPS switches are ideal for use where space is at a premium. Designed for use with water and water based solutions, these switches are suitable for high volume OEM applications. They are ideal for coolant or chemical monitoring in portable equipment and many other applications with space constraints. The switch points are based on water flow, other liquids may require field testing.

Specifications
Wetted Materials:
    Housing and piston PPS Spring 316 stainless steel O-Ring FKM Other wetted parts epoxy
Maximum Pressure: 17.2 bar (250 psig) at 21°C (70°F)
Operating Temperature: -17 to 107°C (0 to 225°F)
Set Point Accuracy: ±15% maximum
Set Point Differential: 20% maximum
Relay: SPDT 20 VA
Inlet/Outlet Ports: 9/16" -18 UNF-2B thread (NPT adaptors available)
Recommended Filtration: 50 Microns or better
Electrical Termination: 18 AWG, zipcord, 609 mm (24") long
Weight: 140 g (5 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FSW-121
Consult Sales  
Availability: 
 
 
Plastic flow switch 0.10 GPM switch point
FSW-122
Consult Sales  
Availability: 
 
 
Plastic flow switch 0.25 GPM switch point
FSW-123
Consult Sales  
Availability: 
 
 
Plastic flow switch 0.50 GPM switch point
FSW-124
Consult Sales  
Availability: 
 
 
Plastic flow switch 0.75 GPM switch point
FSW-125
Consult Sales  
Availability: 
 
 
Plastic flow switch 1.00 GPM switch point
FSW-126
Consult Sales  
Availability: 
 
 
Plastic flow switch 1.50 GPM switch point
Accessories
FSW-120-18
Consult Sales  
Availability: 
 
 
9/16"-18 UNF to ¹/8 NPT adaptor
FSW-120-14
Consult Sales  
Availability: 
 
 
9/16"-18 UNF to ¹/4 NPT adaptor
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Notes: Flow settings are calibrated using water at 21°C (70°F) on increasing flow, with units in a vertical position. Care should be taken to ensure fluid compatibility with the above listed wetted materials.


We noticed you are from the US. Visit your local site for regional offers and live support.