Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact DMM/AC Clamp Meter and Digital Thermometer

HHM61

Digital Multimeter and Thermometer | HHM61

Digital Multimeter and Thermometer

  • Measures: Current to 400 A ac; Voltage to 750 Vac, 400 Vdc; Resistance to 400 Ohms
  • Reads Type K Thermocouple Directly
  • Diode Test Function
  • Peak Hold Feature
  • Recessed Safety Test Lead Input Jacks
Clamp on Meters - View related products

Description

The HHM61 combination DMM/ac current clamp meter/digital thermometer is a compact, lightweight, multi-function test and measurement instrument at an economical price. The HHM61 is ideal for electrician’s and technicians who need a portable test instrument that is both accurate and reliable. The integral ac clamp meter function makes this meter ideal for troubleshooting the operation of electric resistance heaters and other plant electrical systems.

Specifications
General
Display: 33/4 digit LCD, max reading 3999, with automatic sign, AC, BAT, and peak hold indicators
Overrange Indication: "OL" displayed
Low Battery: "BAT" displayed
Measurement Rate: 3 measurements per second, nominal
Operating Temperature: 0 to 50°C (32 to 122#176;F), 0 to 70% RH
Storage Temperature: -20 to 60#176;C (0 to 140#176;F), 0 to 80% RH with battery removed

Accuracy: Accuracy specifications at 23 ±5°C (73 ±9°F), less than 75% RH
Power: 9 V battery (included)
Battery Life: 100 hours typical (alkaline battery)
Weight: 270 g (9.4 oz) including battery
Dimensions: 33 H x 82 W x 192 mm L (1.3 x 3.2 x 7.5")

AC Current
Ranges: 40 A, 400 A
Resolution: 10 mA (40 A range), 100 mA (400 A range)
Accuracy: ±2.0% rdg + 4 digits at 50 to 60 Hz
Jaw Opening: 3.18 cm (1.25")

AC Voltage
Ranges: 400 V, 750 V
Resolution: 100 mV (400 V range), 1 V (750 V range)
Accuracy: ±1.2% rdg + 4 digits at 50 to 500 Hz (400 V range) and ±1.5% rdg + 4 digits at 50 to 500 Hz (750 V range)
Input Impedance: 10 MO
Overload Protection: 1200 Vdc/800 Vac on both ranges

DC Voltage
Ranges: 4 V, 40 V, 400 V
Resolution: 1 mV (4 V range), 10 mV (40 V range), 100 mV (400 V range)

Accuracy: ±0.5% rdg +1 digit
Input Impedance: 10 MO
Overload Protection: 1200 Vdc/800 Vac on all ranges
Resistance
Range: 400 O
Resolution: 0.1 O
Accuracy:±1% rdg + 1 digit
Overload Protection: 500 Vdc/350 Vac

Temperature
Ranges: -50 to 750°C (-58 to 1400°F)
Resolution: 1°F/C
Accuracy: ±3% rdg + 1 digit from -20 to 750°C- (4 to 1400°F) and ±5% rdg + 2 digits from -50 to -20°C (-58 to -4°F) Diode Test
Test Current: 1 mA
Test Voltage: 3.4 V max
Overload Protection: 500 Vdc/350 Vac

Continuity
Response Time: 100 msec (instant continuity buzzer)
Overload Protection: 500 Vdc/350 Vac
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHM61
Consult Sales  
Availability: 
 
 
Compact DMM/A ac Clamp Meter/Digital Thermometer
All amounts shown in AUD
Note: Each HHM61 comes complete with test leads, type K beaded wire probe, 9 V battery, wrist strap, carrying case and operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.