Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Handheld Thermometer

HHM63C and HHM63F

Handheld mulitmeter/thermometer | HHM63C and HHM63F

Handheld mulitmeter/thermometer

CE
  • Brand New Series with CE-Mark Approval
  • Highly Accurate Thermometer with K type Thermocouple (HHM63C/HHM63F/HHM63K)
  • DATA HOLD Function
  • Models with 0.1°, 1° Resolution
  • Auto-Ranging
  • Stick-Type Easy-to-Hold Design
  • Accuracy: Stated Accuracy at 23 ± 5°C <75% RH
  • Battery Life: 200 Hours
  • Dimensions: 170 H x 44 W x 40 mm D (6.7 x 1.8 x 1.6")
  • Weight: Approx. 150 g (5 oz)
  • Valox Housing to Withstand Accidental Drops
  • CE Marked
Handheld Instruments for Temperature Measurement - View related products

Description

HHM63C/HHM63F Multimeter Thermometer
2500 count resolution, microprocessor-based DMM, DCV accuracy: 0.25%, Resistance accuracy: 0.3%, Backlit LCD display, Frequency accuracy up to ± 0.05%, Frequency resolution up to 0.001 Hz, Type K input, Temp. accuracy ± 2%

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHM63C
Consult Sales  
Availability: 
 
 
Multimeter thermometer with -20 to 1370°C temperature range
HHM63F
AUD236.00
Availability: 1 week
 
Multimeter thermometer with -4 to 2498°F temperature range
Accessories
MN2400
AUD23.02
Availability: 1 week
 
Extra AAA alkaline battery
HHM60-TL
Consult Sales  
Availability: 
 
 
Extra set of test leads
All amounts shown in AUD
Note: All models include free soft vinyl carrying case, four AAA alkaline batteries, set of safety test leads, type K beaded wire thermocouple (temperature models only) and complete operator's manual.

Product Manuals:

Download HHM63F - Digital Multimeter
Download HHM63C - Digital Multimeter
We noticed you are from the US. Visit your local site for regional offers and live support.