Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wet/Wet or Dry Manometers for Differential, Gauge and Vacuum Pressure Measurements

HHP-801

Wet/Wet or Dry Manometers for Differential, Gauge and Vacuum Pressure Measurements | HHP-801

CE
  • Versatile, Easy-to-Use
  • High Accuracy ±0.2% FS
  • Multiple Pressure Scales, (See Ordering Table for range and Resolution)
  • Wet/Wet Models Available
  • Reading Hold Function
  • IP67 Sealed (Dust Tight and water protected to 1 meter)
Instrumentation for Pressure and Strain Measurements - View related products

Description

OMEGA’s HHP-800 series handheld models are extremely versatile and cover most portable pressure measurement needs. The HHP-800 series is used for dry non-corrosive gas applications. The HHP-800/SIL is modified with a silicone protective seal for liquid applications. The HHP-800 can be ordered by itself or with the HHP-800-KIT for calibration applications.

SPECIFICATIONS
Accuracy: ±0.2% FS @ 23°C/73°F
Repeatability: ±0.1% FS@23°C/73°F
Operating Temp: 0 to 50°C (32 to 122°F)
Proof Pressure: 3 X FS for 2, 5 or 30 psi models 2 X FS for 100 psi models
Pressure Port: 1 /8 " BSP female
Battery: 9 V (included)
Battery Life: 125 hr using MN1604
Weight: 330g (11.6 oz)
Media Compatibility: Dry: Clean, dry, non-corrosive gas Wet: /SIL: Limited only to those media which will not attack silicone seal.
Dimensions: 178 H x 83 W x 29 mm D (7 x 3 1 /4 x 1 1 /8 ")
Weight: 330 g (12 oz) includes batteries
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHP-801
Consult Sales  
Availability: 
 
 
Handheld differential pressure meter for dry media, +/- 2.000 psi range
HHP-803/SIL
Consult Sales  
Availability: 
 
 
Handheld differential pressure meter for wet media, +/- 5.000 psi range
HHP-805/SIL
Consult Sales  
Availability: 
 
 
Handheld differential pressure meter for wet media, +/- 30.00 psi range
Accessories
HHP-800-RB
Consult Sales  
Availability: 
 
 
Protective rubber boot
HHP-800-TC
Consult Sales  
Availability: 
 
 
Tire pressure connector
All amounts shown in AUD
Note: Each HHP800 series meter comes with 1 m tubing, 1 / 8 " BSP connectors, 1 / 8 " NPT adaptors, battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.