Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Relative Humidity/Temperature Transmitters for Duct or Wall Mounting - Discontinued

HX94AC and HX94AV Series

 | HX94AC and HX94AV Series

CE
  • Accurate to ±2.5% Relative Humidity and ±0.6°C (±1°F) Temperature
  • Provides Independent Analog Outputs for Both Humidity and Temperature Measurement
  • Stainless Steel NEMA 4 (IP66) Housing
  • 3 Different Output Connection Styles Available
  • Models with 4 to 20 mA or 0 to 1 Vdc Outputs
  • Removable Stainless Steel Sensor Filter
  • Includes Hardware for Wall and Duct Mounting
  • HX94AC and HX94AV Include Connector Pair
Process Measurement and Control Instruments - View related products

Description

The HX94A Series has been discontinued. Please see the HX94 Series as a possible alternative or contact our Temperature Engineering department.

The HX94A relative humidity/ temperature transmitter provides a reliable and low cost method for duct or wall mount monitoring applications. Solid state sensors provide excellent sensitivity, fast response, and stability.
Simple hookup and linearized output permit interfacing with most display and control devices like meters, controllers, recorders, and data loggers. The design features a rugged stainless steel NEMA 4 (IP66) housing.
All amounts shown in AUD
Note: Comes with 1m (3ft) cable (models HX94AC and HX94AV include connector pair), removable protective sensor filter, removable duct flange, wall mounting bracket, and operator’s manual.

Product Manuals:

Download HX94A - RH/Temperature Transmitter
Download RH/Temperature Transmitter
We noticed you are from the US. Visit your local site for regional offers and live support.