Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

IH101

Impulse Hammers for Structural Dynamic Behavior Analysis | IH101

Impulse Hammers for Structural Dynamic Behavior Analysis

  • For Structural Dynamic Behavior Analysis
  • Ideal for Generating Known Impulse Forces for Structural Analysis
  • Acceleration Compensated for Accurate Force Measurement
  • Calibration Certificate Supplied
  • Includes Aluminum, Plastic and Rubber Impact Tips
Dynamic Measurement - View related products

Description

OMEGA's IH101 Impulse Hammer imparts motion to a test structure with the hammer tip, while simultaneously measuring the magnitude of the impact. This allows for analysis of the dynamic response of the structure being tested. Accelerometers mounted at various locations on the test structure measure the response of the structure. If a Spectrum analyzer or a computer is used, input/response data can display transfer functions and perform modal analysis. The hammer is acceleration compensated, which means that it responds purely to force and is unaffected by the vibration in the hammerhead after impact.

SPECIFICATIONS
Excitation: 2 mA nominal @ 18 to 30 Vdc, constant current
Rated Output: 5 V nominal FS
Resonant Frequency (@ no load): 50 kHz
Discharge Time Constant:
IH101-10: 5 sec
IH101-50: 20 sec
IH101-100: 50 sec
IH101-500: 170 sec
IH101-1K: 300 sec
Maximum Force:
IH101-10: 200 lb
IH101-50: 1,000 lb
IH101-100: 1,000 lb
IH101-500: 1,000 lb
IH101-1K: 2,000 lb
Stiffness: 8.0 lb/µin
Amplitude Linearity: ±1% FS (BSFL/0)
Temperature Range: -75 to 120°C (-100 to 250°F)
Temperature Sensitivity Effect:0.054% FS/°C (0.03% FS/°F)
Output Impedance: 100 Ω
Bias Voltage: 10 V nominal
Head Weight: 100 grams
Total Weight: 190 grams nominal
Material:
   Sensor: 17-4 SS
   Head: 303 SS
   Handle: Fiberglass with rubber grip
Overall Length: 210 mm (8.3")
Impact Tip Diameter: 6.3 mm (0.25")
Head Diameter: 16 mm (0.62")
Connector:BNC (cable not included; order Model No. ACC-CB4)
Calibration: Dynamic comparison by impacting against NIST force sensor
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
IH101-50
Consult Sales  
Availability: 
 
 
0-50 lb impulse hammer
Click to expand/minimize a list of what others bought with theIH101-100
IH101-100
Consult Sales  
Availability: 
 
 
0-100 lb impulse hammer
  
IH101-500
Consult Sales  
Availability: 
 
 
0-500 lb impulse hammer
  
IH101-1K
Consult Sales  
Availability: 
 
 
0-1,000 lb impulse hammer
Accessories
  
ACC-CB4-6
Consult Sales  
Availability: 
 
 
6 foot coaxial cable (BNCM/BNCM) required
Click to expand/minimize a list of what others bought with theACC-CB4-15
ACC-CB4-15
AUD136.50
Availability: 1 week
 
15 foot coaxial cable (BNCM/BNCM) required
Click to expand/minimize a list of what others bought with theACC-CB4-15
ACC-CB4-15
AUD136.50
Availability: 1 week
 
15 foot coaxial cable (BNCM/BNCM)
All amounts shown in AUD
Ordering Example: (2) ACC-CB4-15 15 foot coaxial cable (BNCM/BNCM), AUD136.500  
We noticed you are from the US. Visit your local site for regional offers and live support.