Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economy Pipette Pump III

LAB-37902 Series

Economy Pipette Pump III | LAB-37902 Series

Economy Pipette Pump III

  • Easy One-Handed Operation
  • 2, 10, and 25 ml Pipette Volumes
  • 3 Color Codes for Easy Identification
pH Field and Laboratory Electrodes - View related products

Description

Ergonomic design enhances comfort, utility and dispensing precision while helping to reduce the risk of injury from repetitive and awkward pipetting motions. This lightweight, affordable device provides accurate, trouble-free pipetting with simple, one-handed operation. The optimally located thumb wheel rotates easily for precision aspirating or dispensing, down to a volume of one drop at a time. The thumb wheel also can be used to “blow out” the contents of the pipette. Available in three different pipette volumes, 2, 10 and 25 ml, each color-coded for easy identification. Resistant to acids, alkalis and most solvents, they can be disassembled for cleaning. Pumps sold individually (Tubes not included).

Specifications
Overall Length: 17.1 cm (6¾")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-379020010
Consult Sales  
Availability: 
 
 
Pipette Up to; 10 ml, Color; Green
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.