Call Us
Now
Cart
|
Contact
|
Help
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Chile
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Alert: The current COVID-19 omicron wave is impacting all levels of our supply chain.
Please allow an estimated 2-10 additional business days on top of posted lead times.
Related Products
Accessories
Displacement and Proximity Transducers
Dynamic Measurement
Instrumentation for Pressure and Strain Measurements
Load Cells, Force Sensors and Torque Transducers
Pressure Gauges
Pressure Switches
Pressure Transducers
Strain Gages, Accessories and Instrumentation
Valves, Regulators and I/P Converters
What's New in Pressure, Strain, and Force Products!
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
FTP Site
TOP
Technical Learning
5 Ways the Right Expertise Can Simplify the Customization Process
Read more about
Product Customization
Home
»
Pressure, Strain and Force
»
Load Cells, Force Sensors and...
»
Low Profile Load Cells
» LC412-TP
Tension Plates for LC402/LC412 Series Load Cells
17-4 PH Stainless Steel
LC412-TP
AUD
293.00
LC412-TP225
PLACE ORDER
Available For All LC402 and LC412 Load Cells
17-4 PH Stainless Steel Construction
Simplies Installation for In-line Tension Applications
Load Cells, Force Sensors and Torque Transducers - View related products
Order Table
Description
Specs
Related
Products
Print
Top
Description
LC412 tension plates attach to the base of LC402/LC412 Series load cells and provide a second threaded center hole for tension applications.
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
LC412-TP225
AUD
293.00
Availability: 7 weeks
Qty
LC402/LC412 tension plate for 50 lb to 300 lb models
LC412-TP288
AUD
293.00
Availability: 5 weeks
Qty
LC402/LC412 tension plate for 500 lb to 3,000 lb models
LC412-TP325
AUD
293.00
Availability: 6 weeks
Qty
LC402/LC412 tension plate for 5,000 and 10,000 lb models
LC412-TP350
AUD
660.00
Availability: 7 weeks
Qty
LC402/LC412 tension plate for 15,000 to 25,000 lb models
LC412-TP563
AUD
1,130.00
Availability: 9 weeks
Qty
LC402/LC412 tension plate for 30,000 and 50,000 lb models
LC412-TP675
AUD
1,530.00
Availability: 7 weeks
Qty
LC402/LC412 tension plate for 75,000 lb models
LC412-TP800
AUD
1,975.00
Availability: 15 weeks
Qty
LC402/LC412 tension plate for 100,000 lb models
LC412-TP925
AUD
5,605.00
Availability: 5 weeks
Qty
LC402/LC412 tension plate for 150,000 lb and 200,000 lb models
LC412-TP925-3
AUD
5,605.00
Availability: 15 weeks
Qty
LC402/LC412 tension plate for 300,000 and 400,000 lb models
LC412-TP1025
AUD
5,605.00
Availability: 15 weeks
Qty
LC402/LC412 tension plate for 500,000 lb models
LC412-TP1100
AUD
8,135.00
Availability: 15 weeks
Qty
LC402/LC412 tension plate for 750,000 lb models
†
All amounts shown in AUD
Ordering Example:
(1)
LC412-TP350
fits LC402 and LC412 load cells from 15,000 to 25,000 lb,,
AUD660.00
Related Products:
LC402
SHOP NOW →
High Accuracy Low Profile Load Cell for Industrial Weighing Applications
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >