Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

High Accuracy AC Long Stroke Displacement Transducers

LD300 Series

LVDT High Accuracy AC Long Stroke Displacement Transducers | LD300 Series

LVDT High Accuracy AC Long Stroke Displacement Transducers

CE
  • Rugged Stainless Steel Case
  • LVDT—Infinite Resolution
  • 0.25% Linearity
  • Spring-Loaded Armature
  • Works with Standard ac LVDT Signal Conditioning Modules
  • Applications:
     Proprotional Actuators
     Robotic Automation
     Linear Servo Actuator
     Industrial Automation Controls
     Motion Control
Displacement and Proximity Transducers - View related products

Description

The LD300 Series provides our longest stroke length, up to ±300 mm (12 inches), based on the established linear variable differential transformer principle. LVDT’s, which are ac powered, ultimately produce the best accuracy using remote electronics. Special winding techniques are used to ensure the best possible linearity. The components are then packaged in a rugged housing and the transformer core is provided with an extension rod and very low friction nylon bearings that act as guides. The transducer is provided with a spring return armature, and is easily adapted to most industrial measurement situations. Due to their inherent long life, infinite resolution, versatility, and excellent repeatability, these units are highly suitable for many varied and demanding industrial applications.

SPECIFICATIONS
Linearity: 0.25% FS
Excitation: 1 to 10 V rms
Excitation Frequency: 1 kHz to 10 kHz
Frequency Response: 2 ms
Zero Offset: 0.5% FS
Thermal Effect: zero: 0.005%/°C, sensitivity: 0.008%/°C
Compensated Temperature Range: -40 to 100°C (-40 to 212°F)
Operable Temperature Range: -40 to 100°C (-40 to 212°F)
Electrical Connection: 2.7 m (9') shielded cable
Calibration: Calibrated at 5 V, 5 kHz with 100 KOhm load at 20°C (68°F)
MECHANICAL
Threaded Core:
LD300-15 (M3)
LD300-25, -50 (M4)
LD300-100, -150, -250, -300 (M5)
Core Material: Ni/Fe Radio Metal 50
Case Material: 400 series stainless steel
CONNECTIONS
Electrical Connections:
Red and Blue: Excitation (ac)
White: Signal
Green: Signal Ground
Red and White: In phase for inward displacement
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LD300-15
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 15 mm linear stroke
  
LD300-25
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 25 mm linear stroke
  
LD300-50
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 50 mm linear stroke
  
LD300-100
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 100 mm linear stroke
  
LD300-150
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 150 mm linear stroke
  
LD300-250
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 250 mm linear stroke
  
LD300-300
Consult Sales  
Availability: 
 
 
Long stroke AC LVDT with +/- 300 mm linear stroke
  
LDX-2
AUD1,400.00
Availability: 1 week
 
Loop powered AC LVDT signal conditioner
  
LDX-3A
AUD1,669.82
Availability: 1 week
 
AC powered AC LVDT signal conditioner
Click to expand/minimize a list of what others bought with theLDX-4
LDX-4
AUD1,710.78
Availability: 10 weeks
 
DC powered AC LVDT signal conditioner
  
DPL53
Consult Sales  
Availability: 
 
 
Digital panel meter for AC LVDT's
All amounts shown in AUD
Ordering Example:  (1) LDX-3A AC powered AC LVDT signal conditioner, AUD1,669.82
We noticed you are from the US. Visit your local site for regional offers and live support.