Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pulse Radar Level Transmitter

LR15

Pulse Radar Level Transmitter | LR15

Pulse Radar Level Transmitter

AUD4,305.50 LR15-0010-30

CE
  • Rugged 316L stainless steel antenna and process mount
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank
  • LCD displays level in feet or meters with percent of span bar
  • Optional display mode indicates the echo signal return curve
  • Auto-temperature compensation for accurate measurement
  • Fail-safe diagnostics with selectable signal fail-safe outputs
  • Recognition, storage and rejection of false echo signal returns
  • Rugged IP67 aluminum enclosure with polycarbonate window
Level Switches & Transmitters - View related products

Description

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its integral push button display module. The non-contact liquid level sensor is intended for petroleum, water, wastewater and diluted chemical storage or process applications in above or below grade tanks of any material. Select this sensor for challenging process conditions with low or non-corrosive media, light surface foam or agitation, higher temperature or pressure, condensation or vapor, and installation in a tank adapter, flange fitting or metal stand-pipe. Typical applications include bulk storage, tanker truck, process tank, waste sump and neutralization tanks.

SPECIFICATIONS

Range: 12” to 98.4’ (30cm to 30m)
Frequency: 26 GHz.
Accuracy: ± 3mm
Dead band: 12” (30cm)
Beam angle: - 20: 18º
        - 30: 12º
        - 40: 8º
Configuration: Push button
Memory: Non-volatile
Display type: LCD, dot matrix
Display units: Feet and meters
Display bar: Percent of span
Display graph: Echo signal curve
Supply voltage: 16-26 VDC
Max. consumption: 22.5 mA
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA, 20-4 mA
Signal fail-safe: 3.9 mA, 20.5 mA, 22 mA
Process temp.: F: -76º to 302º
          C: -60º to 150º
Temp. comp.: Automatic
Storage temp.: F: -40º to 176º
          C: -40º to 80º
Pressure: -14.5 to 43.5 psi
      (-1 to 3 bar)
Enclosure rating: IP67
Encl. material: Aluminum w/silicone gasket
Encl. window mat.: Polycarbonate
Conduit entrance: (1) 1/2” NPT connector
           (1) M20 x 1.5 plug
Antenna material: 316L
Process mount: 1 1/2” NPT
Classification: General purpose
Certification: cTUVus, FCC
Compliance: CE, CRN, RoHS
Measurement Type: Level
Minimum Ambient Temperature: -40°C (-40°F)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LR15-0010-30
AUD4,305.50
Availability: 1 week
 
Pulse Radar Level Transmitter
Reducer Bushings
LM53-2400
AUD77.05
Availability: 1 week
 
2” x 1.5” NPT, PVC, schedule 40
LM53-2800
AUD116.18
Availability: 1 week
 
2” x 1.5” NPT, PVC, schedule 80
LM53-3800
AUD173.66
Availability: 1 week
 
3” x 1.5” NPT, PVC, schedule 80
LM53-2S10
AUD220.14
Availability: 1 week
 
2” x 1.5” NPT, 316 stainless
ANSI Flanges
LM53-3850
AUD439.16
Availability: 9 weeks
 
3” x 1.5” NPT, CPVC, schedule 80
LM53-4850
AUD572.58
Availability: 1 week
 
4” x 1.5” NPT, CPVC, schedule 80
LM53-6850
AUD744.91
Availability: 1 week
 
6” x 1.5” NPT, CPVC, schedule 80
LM53-3S50
AUD528.11
Availability: 1 week
 
3” x 1.5” NPT, 316 stainless
LM53-4S50
AUD661.52
Availability: 1 week
 
4” x 1.5” NPT, 316 stainless
LM53-6S50
AUD833.85
Availability: 1 week
 
6” x 1.5” NPT, 316 stainless
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.