Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pulse Radar Level Transmitter

LR20

Pulse Radar Level Transmitter | LR20

Pulse Radar Level Transmitter

AUD4,823.25 LR20-0310-30

CE
  • 316L antenna with PTFE inner shield for corrosive media
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank
  • LCD displays level in feet or meters with percent of span bar
  • Optional display mode indicates the echo signal return curve
  • Auto-temperature compensation for accurate measurement
  • Fail-safe diagnostics with selectable signal fail-safe outputs
  • Recognition, storage and rejection of false echo signal returns
  • Rugged IP67 aluminum enclosure with polycarbonate window
Level Switches & Transmitters - View related products

Description

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA signal output, and is configured via its integral push button display module. The non-contact liquid level sensor is intended for chemical storage or process applications in above or below grade tanks of any material. Select this sensor for challenging process conditions with corrosive media, light surface foam or agitation, higher temperature or pressure, condensation or vapor, and installation in a flange fitting. Typical applications include bulk storage and process tanks.

SPECIFICATIONS

Range: 12” to 65.6’ (30cm to 20m)
Frequency: 26 GHz.
Accuracy: ± 3mm
Dead band: 12” (30cm)
Beam angle:- 30: 12º
        - 40: 8º
Configuration: Push button
Memory: Non-volatile
Display type: LCD, dot matrix
Display units: Feet and meters
Display bar: Percent of span
Display graph: Echo signal curve
Supply voltage: 16-26 VDC
Max. consumption: 22.5 mA
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA, 20-4 mA
Signal fail-safe: 3.9 mA, 20.5 mA, 22 mA
Process temp.: F: -40º to 302º
         C: -40º to 150º
Temp. comp.: Automatic
Storage temp.: F: -40º to 176º
          C: -40º to 80º
Pressure: -14.5 to 72 psi (-1 to 5 bar)
Enclosure rating: IP67
Encl. material: Aluminum w/silicone gasket
Encl. window mat.: Polycarbonate
Conduit entrance: (1) 1/2” NPT connector
           (1) M20 x 1.5 plug
Antenna material: 316L w/PTFE inner shield
Process mount: - 30: 3” flange (ANSI)
           - 40: 4” flange (ANSI)
Classification: General purpose
Certification: cTUVus, FCC
Compliance: CE, CRN, RoHS
Measurement Type: Level
Minimum Ambient Temperature: -40°C (-40°F)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LR20-0310-30
AUD4,823.25
Availability: 1 week
 
Pulse Radar Level Transmitter
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.