Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Guided Wave Radar Level Transmitter

LVRD10-3FT

Guided Wave Radar Level Transmitter | LVRD10-3FT

Guided Wave Radar Level Transmitter

CE
  • Simple cut to length design in 3, 6, and 9.8 ft sizes, with tank mapping
  • Fail-Safe Diagnostics with Selectable Signal Fail-Safe Output
  • Recognition, Storage and Rejection of False Echo Signals
  • Nema 4 (IP66) Aluminum Enclosure
  • 316L SS Antenna and Mount
  • Simple Configuration Via Free Software
  • Guided Wave Radar is Unaffected By Vapor or Condensation
  • 10 cm (4") Dead Band Enables Utilization of the Entire Tank
Level Switches & Transmitters - View related products

Description

The LVRD10 Series of general purpose guided wave radar level transmitters provide continuous level measurement with a 4 to 20 mA signal output. Offered in three probe (rod, coaxial or cable) configurations up to 3 m (9.8') for the rod and coaxial and 5.5 m (18.0') for the cable design. The sensor is configured using the easy, yet powerful software (free download at OMEGA).

The contact liquid level sensor is intended for low corrosive chemical, waste, oil or water storage applications in above grade metal or reinforced concrete tanks or below grade tanks of any material. Select the sensor for easy application conditions with light agitation, condensation or vapor, and installation in a tank adapter or flange fitting.

Specifications
Housing
Range: Rod/coaxial; 0.9 m (3'), 1.8 m (6'), or 3.0 m (9.8')
Cable: 5.5 m (18.0')
Dead Band: 10 cm (4")
Accuracy: ±3 mm (0.118")
Repeatability: < 2 mm (0.08")
Resolution: < 1 mm (0.04")
Dielectric Constant: > 2
Configuration: PC Windows® USB 2.0
Supply Voltage: 10 to 30 Vdc
Signal Output: 4 to 20 mA, 3-wire, 22 mA maximum
Consumption: < 50 mA at 24 Vdc
Signal Fail Safe: 4 to 20 mA, 21 mA or hold last value
Process Temperature: -40 to 150°C (-40 to 302°F)
Pressure: -1 to 17 bar (-14.5 to 250 psi)
Enclosure: Aluminum with single conduit
Enclosure Rating: NEMA 4 (IP66)
Conduit Entrance: ½ NPT
Antenna Material: 316L SS
Feed Through Material: 316L SS and peek
Process Mount: ¾ NPT or ¾ G
Classification: General purpose
Compliance: CE, RoHS
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LVRD11
AUD1,728.85
Availability: 9 weeks
 
Guided wave radar level transmitter, Probe Style Single rod, Mounting ¾ NPT, Range 3.0 m (9.8'), Weight kg (lb) 6.8 (15)
LVRD11-3FT
AUD1,367.51
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Single rod, Mounting ¾ NPT, Range 0.9 m (3'), Weight kg (lb) 6.8 (15)
LVRD11-6FT
AUD1,545.00
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Single rod, Mounting ¾ NPT, Range 1.8 m (6'), Weight kg (lb) 6.8 (15)
LVRD12
AUD2,210.00
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Coaxial, Mounting ¾ NPT, Range 3.0 m (9.8'), Weight kg (lb) 9.1 (20)
LVRD12-3FT
AUD1,730.00
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Coaxial, Mounting ¾ NPT, Range 0.9 m (3'), Weight kg (lb) 9.1 (20)
LVRD12-6FT
AUD1,915.00
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Coaxial, Mounting ¾ NPT, Range 1.8 m (6'), Weight kg (lb) 9.1 (20)
LVRD13
AUD2,400.00
Availability: 15 weeks
 
Guided wave radar level transmitter, Probe Style Cable/weight, Mounting ¾ NPT, Range 5.5 m (18'), Weight kg (lb) 6.8 (15)
All amounts shown in AUD
Note: Comes complete with free software download and operator’s manual.
To order bare bones model without the programming FOB add suffix “-B” to model number and subtract $25 from the price.
We noticed you are from the US. Visit your local site for regional offers and live support.