Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Assembly Kit Model N-965

N-965

Thermocouple Assembly Kit Model N-965 | N-965

Thermocouple Assembly Kit Model N-965

AUD1,382.19 N-965

  • Build Micro-Miniature, Standard or Heavy-Duty Thermocouples
  • Provides Cryogenic Through High Temperature Service
  • Create Assemblies in Minutes
  • Contains Four Thermocouple Types
  • Carrying Storage Case Included
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

CONTENTS:
12 Color-coded connectors (male and female) –
    3 ea.: CHR-AL, Iron-Constantan, Copper-Constantan and CHR-Constantan
12 Tube Clamps –     3 ea.: 1/16, 1/8, 3/16 and 1/4 inch sizes
12 Cable Clamps
12 Compression Fittings –
    3 ea.: 1/16, 1/8, 3/16 and 1/4 inch sizes
8 Inconel, closed-end tubes – 6-inch length
    2 ea.: 1/16, 1/8, 3/16 and 1/4 inch O.D.
8 Stainless Steel closed-end tubes – 6-inch length
    2 ea.: 1/16, 1/8, 3/16 and 1/4 inch O.D.
4 Inconel open-end tubes – 6-inch length
    1 ea.: 1/16, 1/8, 3/16 and 1/4 inch O.D.
4 Stainless steel open-end tubes – 6-inch length
    1 ea.: 1/16, 1/8, 3/16 and 1/4 inch O.D.
24 Two-hole insulating tubes – 6-inch length
    6 ea.: 3/64, 1/16, 1/8 and 3/16 inch O.D.
2 Containers CC Cement (1 oz.)
60 Thermocouples – 12-inch leads
    5 ea. CHR-AL 0.005 in.
    5 ea. CHR-AL 0.015 in.
    5 ea. CHR-AL 0.032 in.
    5 ea. Iron-Constantan 0.005 in.
    5 ea. Iron-Constantan 0.015 in.
    5 ea. Iron-Constantan 0.032 in.
    5 ea. Copper-Constantan 0.005 in.
    5 ea. Copper-Constantan 0.015 in.
    5 ea. Copper-Constantan 0.032 in.
    5 ea. CHR-Constantan 0.005 in.
    5 ea. CHR-Constantan 0.015 in.
    5 ea. CHR-Constantan 0.032 in.
25 feet CHR-AL 20 AWG Extension wire
25 feet CHR-Constantan 20 AWG Extension wire
25 feet Copper-Constantan 20 AWG Extension wire
25 feet Iron-Constantan 20 AWG Extension wire

NOW AVAILABLE
At no extra charge, the OMEGA N-965 can be supplied in one or two thermocouple combinations instead of an assortment. Consult sales to order.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
N-965
AUD1,382.19
Availability: 4 weeks
 
Thermocouple Assembly Kit with Instructions
All amounts shown in AUD
Note: The contents of this kit can be purchased separately if desired. If purchased separately, the contents would cost over USD$700
We noticed you are from the US. Visit your local site for regional offers and live support.