Cart  |  Contact  |  Help  |  info@au.omega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Linear Banjo Thermistor Sensors for Surface and Immersion

OL-708 Series

Linear Banjo Thermistor Sensors for Surface and Immersion | OL-708 Series

Linear Banjo Thermistor Sensors for Surface and Immersion

  • This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
  • 300 Series Stainless Steel, Hermetically Sealed Unit Allows for Immersion Into Water Baths and Fluids
  • This Design and Small Diameter Extension Cable Provides Quick Response to Temperature Changes
  • Maximum Exposure Temperature: 100°C
Thermistor Elements, Probes and Assemblies - View related products

Description

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OL-708-PP
Consult Sales  
Availability: 
 
 
Banjo Style Linear Thermistor Sensor with 120" (3 meters) of PVC Cable and Phone Plug Connector
Optional Resistor Sets
Click to expand/minimize a list of what others bought with the44301
44301
Consult Sales  
Availability: 
 
 
Resistor Set (3200 Ohms and 6250 Ohms)
  
44302
AUD30.00
Availability: 1 week
 
Resistor Set (5700 Ohms and 12000 Ohms)
  
44303
AUD30.00
Availability: 13 weeks
 
Resistor Set (18700 Ohms and 35250 Ohms)
  
44304
AUD38.50
Availability: 1 week
 
Resistor Set (5700 Ohms and 12400 Ohms)
All amounts shown in AUD
Note: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.

We noticed you are from the US. Visit your local site for regional offers and live support.