Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Humidity and Temperature Datalogger Part of the NOMAD®Family - Discontinued

OM-CP-RHTEMP1000

Humidity and Temperature Datalogger Part of the NOMAD®Family | OM-CP-RHTEMP1000

CE
  • Real Time Operation
  • User Calibration through Software
  • Dew Point/Vapor Concentration Calculated
    in Software
Process Recorders and Data Loggers - View related products

Description

The OM-CP-RHTEMP1000 has been discontinued. Please see the OM-CP-RHTEMP1000IS-A as a possible alternative or contact our Data Acquisition Engineering Department.

This OM-CP-RHTEMP1000 humidity and temperature data logger is a water proof (temperature measurement only), battery powered, stand-alone device used for automatically recording temperatures from -40 to 80°C. This all-in-one compact, portable, easy to use device will measure and record up to 10,920 temperature and 10,920 humidity measurements. The OM-CP-RHTEMP1000 is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE CHANNEL PERFORMANCE
Temperature Sensor:
Semiconductor
Temperature Measurement Range:
-40 to 80°C (-40 to 176°F)1
Temperature Resolution: 0.1°C
Calibrated Accuracy: +0.5°C
Specified Accuracy Range: 0 to 50°C

HUMIDITY CHANNEL PERFORMANCE
Humidity Sensor:
Solid state semiconductor 4,5
Humidity Measurement Range: 0 to 100% RH
Humidity Resolution: 0.5% RH
Calibrated Accuracy:
+3%RH (+2 %RH typical at 25°C)
Specified Accuracy Range:
10 to 80% RH; 10 to 40°C (50 to 104°F)2,3
Humdiity Response Time:
90% of change in 60 seconds in slow moving air

General Specifications
Readings:
21,845 readings/channel Temperature/Humidity
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device
Recording Interval: 30/minute to day selectable through software
Start Time: start time and date are programmable
through software, up to 6 months in advance
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Power: 3.6 V lithium battery included
Time Accuracy: ±1 minute per month at 20°C, RS-232 port not in use
Data Format: Date and time stamped,
°C, °F, °K, °R %RH, mg of water vapor concentration,
Weight:
  Aluminum: 145 g (5 oz)
  Stainless steel: 285 g (10 oz)
Computer Interface: PC serial, RS-232C COM
or USB (interface cable required)
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
0 to 100% RH non-condensing when case is properly sealed
Dimensions:
25 mm dia x 137 mm L
(1.00 x 5.40")
Material: aluminum or stainless steel
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-RHTEMP1000
Consult Sales  
Availability: 
 
 
Humidity and temperature datalogger (aluminum)
  
OM-CP-RHTEMP1000-CERT
Consult Sales  
Availability: 
 
 
Humidity and temperature datalogger (aluminum) with NIST calibration certificate
  
OM-CP-RHTEMP1000-SS
Consult Sales  
Availability: 
 
 
Humidity and temperature datalogger (stainless steel)
  
OM-CP-RHTEMP1000-SS-CERT
Consult Sales  
Availability: 
 
 
Humidity and temperature datalogger (stainless steel) with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 3 weeks
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (sold separately and is required to operate the data logger).
1 The recommended operating temperature is 0 to 80°C
2 Humidity accuracy is not specified in condensing environments
3 Extended exposure to > 90% RH results in a temporary 3% RH error
4 The sensor is light sensitive-bright light may effect measurement 5 Submerging the sensor in any liquid may cause permanent damage
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.