Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tri-Axial Shock Data Logger with Extended Battery Life

OM-CP-SHOCK101 Series

Tri-Axial Shock Data Logger with Extended Battery Life | OM-CP-SHOCK101 Series

Tri-Axial Shock Data Logger with Extended Battery Life

CE
  • Shipment Monitoring
  • Assembly Line Monitoring
  • Brake Testing
  • Fragility Testing
  • Laboratory Drop Testing
  • Aircraft Turbulence Measurement
  • Machinery Monitoring
  • Railcar Coupling Impacts
  • Ready to Use Right Out-of-the-Box
Dynamic Measurement - View related products

Description

The OM-CP-SHOCK101-EB is a battery powered, stand alone 3-axis shock recorder which offers a battery life of up to 60 days typical. The unit measures and records shock as the peak acceleration levels over the user defined interval.

The OM-CP-SHOCK101-EB is specifically designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships, etc. The device is also valuable in characterizing environments such as production and assembly lines of delicate equipment, IC fabrication, communications and computer components. This is an all-in-one compact, portable, easy to use device that will measure and record up to 349,525 measurements per axis. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The user can start and stop directly from the computer and it’s small size allows it to fit almost anywhere.

The OM-CP-SHOCK101-EB makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our userfriendly software does the rest.

Specifications
Channels: Shock (3 axes)
Sample Rate: 1.953ms/512Hz
Reading Interval: 64Hz to 5min
Memory: 349,525 readings per axis, for a total of 1,398,100 readings
Start Time: Software programmable start time and date, up to 180 days in advance
Status Indicators:
   Red: Blinks to indicate sleep mode
   Red & Green: Blinks to indicate delay start
   Green: Blinks to indicate taking samples (blinks at sample rate)
Password Protection: An optional password may be
programmed into the device to restrict access to configuration
options. Data may be downloaded without the password
Real Time Recording: Record instantaneous acceleration in
real time (1 second or slower reading rate)
Calibration: Digital calibration through software
Calibration Date:Automatically recorded within device
Power: 6 D-cell alkaline batteries included, user replaceable
Replaceable Battery: 60 days typical @25°C, 1 minute reading rate
Data Format: Date and time stamped gravities (g and mg)
Time Accuracy: ±1 minute/month (at 20°C, RS232 port not in use)
Computer Interface: PC serial or USB (interface
cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-20 to 54°C, (-4 to 129°F) 0 to 95% RH non-condensing
Dimensions: 5.5 x 5.4 x 3.2"
(140 mm x 137 mm x 80 mm)
Weight: 2.3 kg (5 lbs)
Materials: Anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-SHOCK101-5-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±5 g, extended battery life
  
OM-CP-SHOCK101-5-EB-CERT
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±5 g, extended battery life with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-SHOCK101-50-EB
OM-CP-SHOCK101-50-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±50 g, extended battery life
  
OM-CP-SHOCK101-50-EB-CERT
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±50 g, extended battery life with NIST calibration certificate
  
OM-CP-SHOCK101-100-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±100 g, extended battery life
  
OM-CP-SHOCK101-100-EB-CERT
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±100 g, extended battery life with NIST calibration certificate
  
OM-CP-SHOCK101-250-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±250 g, extended battery life
  
OM-CP-SHOCK101-250-EB-CERT
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±250 g, extended battery life with NIST calibration certificate
  
OM-CP-SHOCK101-100-EB
Consult Sales  
Availability: 
 
 
Tri-axial shock data logger, ±100 g, extended battery life
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
  
MN1300
AUD9.60
Availability: 2 weeks
 
Replacement 1.5V D cell alkaline battery for extended battery life
All amounts shown in AUD
Note: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.