Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Voltage Transmitter

OMWT-AIN10V

Wireless Voltage Transmitter | OMWT-AIN10V

Wireless Voltage Transmitter

  • Transmits up to 180 m (600 ft)*
  • 0 to 10 Vdc Range
  • Transmits Unique ID and Analog Value
  • Up to 100 Transmitters Can Coexist
  • Compact ABS Enclosure
  • Internal Loop Antenna

Description

This page is no longer current, click here for the most recent information.

The OMWT-AIN10V Wireless Voltage Transmitter is a battery operated 12-bit analog-to-digital converter with a microprocessor controlled 418 MHz FCC certified radio transmitter. The OMWT-AIN10V has an on board time of day clock that allows it to spend most of the time in a low power quiescent state. At predetermined time intervals the clock will wake up the onboard microprocessor. Unique serial number information is read from a semiconductor digital device and analog data is read from a 12-bit analog to digital converter. This information is combined with a CRC-16 error check and transmitted in a very short data packet that results in a transmitter on time of only 15 milliseconds. This architecture allows the OMWT-AIN10V to consume very low energy resulting in a battery life of up to 2 years.

The electronics are coated with a conformal rubber material that provides a moisture barrier against condensation. Submersion in water is not recommended. A hole in the top ABS cover permits a special tool to be inserted to activate the service switch. The OMWT-AIN10V is shipped with the transmitter turned off (anytime the device is to be shipped the transmitter should be turned off or must be placed in a shielded container to prevent interference that might cause shipping problems).

Start the device by momentarily pushing the service switch (you will feel the button click). When the service switch is pushed a data transmission occurs immediately and a special mark is introduced in the ID field of the transmitted data packet to indicate which device is in service or installation.

The service switch is also used to put the device in a quiescent mode (no transmissions and very low power consumption). This is the state the device is in when you receive it. Push and hold the service switch for 10 seconds or more to enter this powered down state.

Using the OMWT Series Windows software incoming data being received from OMWT Series Wireless Transmitters can be viewed in a real-time or historical time-base chart or numerical view. High/low alarms can also be set for each transmitter signal with either a visual or audible alarm indication on the PC. Data can also be logged to disk at a user-specified rate in a text file format that can be opened up into Microsoft Excel. The OMWT Series Windows software also includes a DDE Server that can interface the data being received from OMWT Series Wireless Transmitters to other Windows software packages.

Tranmission Distances Up to 20 Miles with Optional Repeater and Transceiver
The OMWT-REP-900 Wireless Repeater is a 418 MHz RF receiver with an integrated 900 MHz RF transceiver. It receives data packets from all OMWT Series 418 MHz Wireless Transmitters within its range, and then transmits the data via the built-in 900 MHz radio to an OMWT-XREC-SER-900. Data received by the OMWT-XREC-SER-900 receiver with serial interface can be displayed and logged using the OMWT-SOFT Windows Software.

* Indoors(with 1/2 wave antenna, conditions allowing) up to 1500ft
Outdoors(with Dipole antenna, conditions allowing) up to 7 mi
Outdoors(with Yagi antenna, conditions allowing) up to 20 mi

See the Related Links section below for links to the Repeater and Transceiver.


Specifications
Voltage Input Range:
0 to 10 Vdc
Input Impedance:100 K
A/D Resolution: 12-bit
Accuracy: ±0.15% FSR
Transmission Frequency:
418 MHz
Transmission Rate: 10 to 17 seconds random
*Transmission Range: up to 180 m (600')
depending on environmental conditions
Operating Temperature:
-40 to 85°C (-40 to 185°F)

Storage Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 10 to 90% RH non-condensing
Battery: 3.6 V lithium battery included
Battery Life: 2 years
Shelf Life with Battery Installed:
5 years in quiescent mode
FCC Certified: FCC ID: M5ZANA
Dimensions: 38 H x 53 W x 15 mm D
(1.5 x 2.1 x 0.6")
Weight:43 g (1.5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OMWT-AIN10V
Consult Sales  
Availability: 
 
 
Wireless voltage transmitter, 0-10 Vdc input range
Options and Accessories
  
OMWT-REC232
Consult Sales  
Availability: 
 
 
Wireless receiver and 1.8 m (6') RS-232 cable(see Related Links below for more details)
  
OMWT-SOFT
Consult Sales  
Availability: 
 
 
OMWT Series Windows software (WIN95/98/NT/2000/XP)-See the Related Links section below for product details.
Repeater and Receiver for Extended Transmission Distances
  
OMWT-REP-900
Consult Sales  
Availability: 
 
 
900 MHz Wireless Repeater(see Relelated Links section below for more details)
  
OMWT-XREC-SER-900
Consult Sales  
Availability: 
 
 
900 MHz Wireless Receiver(see Relelated Links section below for more details)
All amounts shown in AUD
Note: Each unit comes complete with operator’s manual.
  
We noticed you are from the US. Visit your local site for regional offers and live support.