Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Fiber Optic Infrared Temperature Transmitter with 4-20 mA Output

OS1553-A Superseded Product

Fiber Optic Infrared Temperature Transmitter  | OS1553-A Superseded Product

Fiber Optic Infrared Temperature Transmitter

  • Reaches Difficult-to- Access Locations
  • Fast, Precise 10 msec Time Constant
  • Ideal for Small Targets with Spot Sizes Down to 0.004" Available
  • Adjustable Emissivity for High Accuracy
  • Spectral Filtering Allows Use in Dirty Atmospheres
  • Works with Standard Process Meters and Controllers

Description

The OS1553 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1553-A is a self-contained fiber optic infrared transmitter designed to provide a linear 4 to 20mA output for monitoring, datalogging or controlling temperature.

The detector maybe remotely mounted up to 4' away from the fiber optic lens via the fiber optic cable, removing it from hazardous locations. Other problems that can be overcome by the OS1553-A fiber optic design include: taking measurements in high energy fields measuring very small objects or surfaces; and taking measurements in “dirty” atmospheres containing water vapor, dust or smoke.

Some important factors that will determine the fiber optic assembly needed for your infrared application are: the distance from the fiber optic lens to the surface being measured; the size of the object being measured; temperature range; ambient temperature around the fiber optic cable; the length of the cable; the method of heating the surface being measured; and the atmospheric conditions between the fiber optic lens and product.

SPECIFICATIONS
Accuracy: ±1.0% rdg or 1.7°C (±3°F), whichever is greater
Spectral Response: 0.95 to 1.09 microns
Repeatability: ±1°C/F or less
Time Constant: 10 msec (0 to 63.2%)
Output: 4 to 20 mA linear output
Power: 20 to 40 Vdc, 100 mA regulated, 0.2%
Power/Output Cable: 4 conductor shielded [4.5 m (15') standard]
Maximum Loop Resistance: Vsource-20/20 mA
Emissivity: 0.05 to 0.99, adj in 0.01 steps
Ambient Temperature: 0 to 50°C (32 to 122°F)
Dimensions: 69 Dia. x 203 mm L (2.7 x 8")
Weight: 1.6 kg (3.5 lb)
Fiber Optic Cable: 1.2 m (4') glass fiber material, heavy-duty stainless steel
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS1553-A-R1-02
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565 to 840°C (1050 to 1550°F) temperature range, .25" spot
OS1553-A-R1-06
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565 to 840°C (1050 to 1550°F) temperature range, 1.20" spot
OS1553-A-R1-04
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565 to 840°C (1050 to 1550°F) temperature range, .75" spot
OS1553-A-R1-06
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565 to 840°C (1050 to 1550°F) temperature range, 1.20" spot
OS1553-A-R2-07
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816 to 1370°C (1500 to 2500°F) temperature range, .004" spot
OS1553-A-R2-08
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816 to 1370°C (1500 to 2500°F) temperature range, .025" spot
OS1553-A-R2-12
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816 to 1370°C (1500 to 2500°F) temperature range, .250" spot
All amounts shown in AUD
Note: Comes complete with probe assembly, fiber cable, and operator’s manual.
Consult OMEGA for information on custom OS1553-A fiber optic systems for any applicationb

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Fiber Optic IR Transmitter select from:
OS1553-A-R1 for 565 to 840°C (1050 to 1550°F)
OS1553-A-R2 for 816 to 1370°C (1500 to 2500°F)

(2) Temperature Range select from:
01 for 0.15" @ 6" - OS1553-A-R1 only
02 for 0.25" @ 8" - OS1553-A-R1 only
03 for 0.50" @ 16" - OS1553-A-R1 only
04 for 0.75" @ 24" - OS1553-A-R1 only
05 for 1.00" @ 30" - OS1553-A-R1 only
06 for 1.20" @ 36" - OS1553-A-R1 only
07 for .004" @ 1" - OS1553-A-R2 only
08 for .025" @ 4" - OS1553-A-R2 only
09 for .050" @ 10" - OS1553-A-R2 only
10 for .100" @ 18" - OS1553-A-R2 only
11 for .150" @ 24" - OS1553-A-R2 only
12 for .250" @ 36" - OS1553-A-R2 only
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.