Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Fast Response Fiber Optic Infrared Sensors

OS1562, OS1572Superseded Product

Fast Response Fiber Optic Infrared Sensors | OS1562, OS1572Superseded Product

Fast Response Fiber Optic Infrared Sensors

  • Temperature Ranges to 1825°C (3320°F)
  • ±1.0%Accuracy
  • Time Constant 10 msec 0 to 63.2%)
  • Small Spot Sizes Down to 0.020" at 6"
  • 1 mV/Degree Output Standard
  • Unaffected by Electrical Noise
  • Emissivity Adjustment for High Accuracy Measurements
  • Fiber Optic Vacuum Bushing Good for 10-7 Torr
  • Optional Backlighting For Precise Sighting
  • L1 Standard Probe
  • Available Second Output: 0 to 10 Vdc, 4 to 20 mA, J or K Thermocouple Signal
  • Signal Processing Available with OS1572

Description

The OS1562and OS1572 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1562 and OS1572 are stand-alone fiber optic infrared sensor for applications requiring the advantages of non-contact temperature measurement and fiber optic technology. They are used where conventional infrared detectors are not possible, such as with targets which are not easy to access, have small spot sizes, are in high energy fields or are in environments with high humidity or containing smoke, or in vacuum applications.

Some important factors that determine the fiber optic assembly needed with the sensors are: the distance from the fiber optic probe lens to the surface being measured; the size of object; the temperature range; the ambient temperature range around the fiber optics; the length of fiber optic cable; the method of heating the surface being measured; and the atmospheric conditions between the fiber optic lens and the product.

The ordering matrix shows a few configurations of the sensors with fiber optic probe assemblies. Consult OMEGA for other available fiber optic assembly configurations. All systems include sensor, fiber optic probe, and fiber optic cable.

Available Probe Types
L1 Lens Probe (Standard)
L2 Ceramic/Metal Tip
L3 Polymer Bolt
L4 Ejector Pin Probe

Model No. Temp.
Range
Spot Size @
Target Dist.
Cable
Length
Output
Signal(s)
Signal
Processing
OS1562F-L1-R1850 to 1800°F0.020"@6"5'1 mV/°
standard


2nd output
optional,
see table
N/A
OS1562F-L1-R2400 to 850°F0.085"@6"1'N/A
OS1562F-L1-R3400 to 850°F0.22"@8"5'N/A
OS1562C-L1-R4900 to 1825°C1.0"@26"5'N/A
OS1572F-L1-R11600 to 3320°F0.020"@6"5'optional
see table
OS1572F-L1-R2400 to 850°F0.085"@6"1'
OS1572F-L1-R3450 to 1000°F0.22"@8"5'
OS1572C-L1-R4800 to 1550°C1.0"@26"5'

Optional Second Output
OS1562 Models - No Add’l Cost
Optional Second Output
OS1572 Models
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA
-JJ thermocouple
-KK thermocouple
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA

Optional Signal Processing Feature
OS1572 Models

Order Suffix Description
-PSPeak Sense and Hold
-SASignal Advertising
-FRFast Rise Variable Decay


        
IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System          Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS1562F-L1-R1-10FT-MA
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 850 to 1800°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output
OS1562F-L1-R1-4
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 850 to 1800°F Range, 1 mV/°F Output
OS1562F-L1-R2-1
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output
OS1562F-L1-R2-1-MA
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output
OS1562F-L1-R3-4
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output
OS1562F-L1-R3-4-MA
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output
OS1562C-L1-R4-4
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 900 to 1825°C Range, 1 mV/°C Output
OS1572F-L1-R1-4
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 850 to 1800°F Range, 1 mV/°F Output
OS1572F-L1-R1-4-MA-PS
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 850 to 1800°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output, Peak Sense/Hold
OS1572F-L1-R2-1
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output
OS1572F-L1-R2-1-MA-SA
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output, Signal Advertising
OS1572F-L1-R3-4
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output
OS1572F-L1-R3-4-MA-SA
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 400 to 850°F Range, 1 mV/°F Output, Optional 4 to 20 mA Second Output, Signal Advertising
OS1572C-L1-R4-10-MA-PS
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 900 to 1825°C Range, 1 mV/°C Output, Optional 4 to 20 mA Second Output, Peak Sense/Hold
OS1572C-L1-R4-4-MA-PS
Consult Sales  
Availability: 
 
 
Fixed Fiber Optic IR Sensor, Lens Probe, 900 to 1825°C Range, 1 mV/°C Output, Optional 4 to 20 mA Second Output, Peak Sense/Hold
Accessories
PSS-D15B
Consult Sales  
Availability: 
 
 
±15 Vdc or 30 V regulated power supply, ±100 mA, 0.02% line and load, 115 Vac input
VB-1/2
Consult Sales  
Availability: 
 
 
Vacuum Bushing
VB-1
Consult Sales  
Availability: 
 
 
Vacuum Bushing
All amounts shown in AUD
Note: Each unit comes complete with sensor probe assembly, fiber optic cable and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.