Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits

OS200

Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits | OS200

AUD605.00 IR200

CE
  • Internal memory stores up to 32 readings for easy recall
  • Visual and audible alarm when programmed limit is crossed
  • Measures body temperature from 89.6°F to 108.5°F (32.0°C to 42.5°C) without contact
  • Ideal for non-contact forehead body temperature measurement
Infrared Temperature Measurement Instruments - View related products

Description

The OS200-Series is designed to be a screening device to measure body temperature without contact. Features a visual and audible alarm when set temperature limits are crossed. This IR thermometer measures body temperatures from 89.6°F to 108.5°F (32.0°C to 42.5°C) and surface temperatures from 32°F to 140°F (0.0°C to 60.0°C). Ideal for use when measuring body temperature on individuals forehead with a distance of 1.9” to 5.9” (5 to 15cm).

The OS200-Series is good for initial screening in areas such as: large gatherings, buildings, factories, and schools/universities. The non-contact benefit of using the OS200-Series thermometer could reduce the spread of infectious diseases.

*This device is intended for screening purposes only, not to replace clinical thermometers or a professional diagnosis.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
IR200
AUD605.00
Availability: 1 week
 
Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.